Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Go from Module Selection to a Working Project
Discover how the Wio family supports your journey from early evaluation to real-world deployment, with setup guides, reference designs, SDKs, KiCad libraries, hands-on testing, and projects built by developers. Explore connectivity options across LoRa, Wi-Fi, BLE, GNSS, and more, then find the module and purchasing path that match your technical requirements, location, and development stage.

 

  • High Performance: The transmit power up to 22dBm @868/930MHz; -136.73dBm sensitivity for SF12 with 125KHz BW.
  • Wireless Connectivity: SPI interface, supports 862~930MHz global LoRa&LoRaWAN frequency plan.
  • Small Size: 6mm X 11mm * 2.95mm @12 pins SMT.
  • Low Power Consumption: 1.62uA sleep current .
  • Onboard RF Interface: default IPEX antenna port.
  • FCC ID, CE, RoHS Certified

The Wio-SX1262 and Wio-E5 are both perfect choices for designing LoRa devices. Their main differences lie in whether you have a host MCU:

  • If you already have an MCU, such as an nRF52840 or ESP32, and you just need to add LoRa functionality, you can choose the Wio-SX1262.
  • If you need a single MCU to complete your design, then the Wio-E5 is an excellent choice.

 

If you want to quickly start testing the module, you can choose the Wio-SX1262 with XIAO ESP32S3 Dev Kit, which allows for rapid prototyping based on Arduino, IDF, and others IDE, and provides firmware demos for LoRaWAN, Meshtastic, etc.

 

ODM & OEM

With over 10 years of ODM & OEM experience, our engineers and product experts are proficient in delivering customization and manufacturing services for hardware products. We are committed to assisting you at any moment and shortening your path from idea to product for emerging AIoT scenarios.

If you want to design in our Wio-E5/Wio-SX1262 Module, we provide a one-stop ODM and OEM service for quick customization and scale-up. Please contact [email protected] if you have a large quantity customization need.

 

Seeed Fusion PCBA Services

If you have an interesting concept for any of Wio-E5/Wio-SX1262/Wio-LR1121/Wio-WM1110 and are willing to share it, we can help you make it a reality with our Seeed Studio Fusion services. You can access competitive one-stop PCB fabrication, component sourcing, assembly, and testing, plus free DFA/DFM review to reduce manufacturing risks and accelerate the journey from prototype to production.

Specification

Main Chip

SX1262

Size

11.6(W)*11(L)*2.95(H) mm

Package

12 pins, SMT

Frequency

supports 862-930MHz

Power Supply

3.3V @typical

Sleep Current

1.62 μA

SX1262 Power Distribution Mode

DC-DC Mode

TCXO Supply Mode

By SX1262 DIO3

TCXO Supply Voltage

1.7~3.3 V

Maximum Operation Current

(Transmitter)

125mA @22dBm in 862-930MHz typical

Maximum Operation Current

(Receiver)

7.6mA @BW125kHz, 862-930MHz typical

Output Power

22dBm max @862-930MHz

Receiver Sensitivity

-136.73dBm @SF12, BW125kHz typical

Harmonics

≤-45dBm above 1GHz

Antenna

IPEX port or SMT pin, default IPEX @50-ohm impedance

Interface

1 x SPI

DIO1: Multi-purpose digital IO

Busy: Busy signal indicator

DIO2: Multi-purpose digital IO, internally connected to RF switch

DIO3: TCXO voltage power supply

configure through software

Working Temperature

-40°C ~ 85°C

Units per Reel

 

1000pcs

 

Hardware Overview

Certification

HSCODE8517799000
USHSCODE8517620090
UPC
EUHSCODE8517180000
COOCHINA

Part List

Wio-SX1262 Module

x1

Wio-SX1262 LoRa Wireless Module (Tape Reel), SX1262 embedded, supports LoRa&LoRaWAN on EU868 & US915

SKU 114993390

The Wio-SX1262 is a LoRa wireless module based on the Semtech SX1262 chip, supporting LoRa & LoRaWAN frequency from 868 to 915 MHz. Equipped with an onboard IPEX antenna connector and high-quality components like the TCXO, it ensures stable operation even under harsh conditions. Suitable for industrial, agricultural, smart home, and other long-range, low-power applications.

USD$4.39
Shipping and duties calculated at checkout.
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy