Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Feature

MeshCore is a decentralized off-grid framework based on LoRa radio. It establishes encrypted, multi-hop mesh connectivity without centralized servers or internet dependency.

Why do you need MeshCore

Meshcore support peer-to-peer communication in short range communication and dynamic repeater relay in long range communication. This is suitable for scenarios where there are requirements for power consumption and network complexity.
Meshcore can provide you with a simple network without redundant nodes.

How to Choose the Right MeshCore Device

Choose Your Portable Nodes (Companion)
In a MeshCore network, companion nodes serve as portable endpoints. In short communication distance, devices can perform peer-to-peer communication after exchanging advert. A simple click of the button can easily broadcast your location.
Recommended Device
Firmware
Specification
Application Scenario
Wio Tracker L1 Pro
  • OLED Screen
  • 5-day Battery Life
  • Direct Advert Sending
  • Hiking
  • Camping
  • Geek
Expanding Your Network by Repeater
In a MeshCore network, a repeater can relay messages when two companions are out of communication range. The SenseCAP Solar Node is the perfect choice for MeshCore repeater, as solar can power it continuously.
Recommended Device
Firmware
Specification
 
Application Scenario
SenseCAP Solar Node
 
  • Solar Power
  • Easy Installed
  • Low Power Consumption
  • Camp Signal Coverage
  • Data Relaying
  • Large-scale SAR
 
All products above arrive with factory-flashed MeshCore firmware, enabling easy-configuration deployment.

Here we provide some "Copy-Paste" Solutions for your reference

The Dual Explorer
 
L1 Pro*2
  • 5-8 kilometre communicable
  • Position displayed on the offline map of the app
The Pro Rescuer
L1 Pro × N
  • Real-time monitor
  • Cell phone free
Wide-Area Signal Repeater
Solar Node P1-Pro × 1 + 5.8dBi antenna
  • 24/7
  • Signal expansion
By interconnecting MeshCore companion nodes and MeshCore repeater infrastructure, you can architect a resilient MeshCore network spanning tens to hundreds of kilometers

Features

  • Plug and Play: These devices are pre-flashed with MeshCore firmware. They can be used out-of-box
  • 100% Off-Grid: Operates independently of cell towers, satellites, or Wi-Fi. Uses LoRa technology to establish off-grid communication.
  • Simple Network: Share your location and messages in a simpler network without redundant relay
  • Subscription-Free: All communication is completely free after purchase—no SIM card or service fees required.

Specification

Wio Tracker L1 Pro for MeshCore
Processor
Nordic nRF52840ARM® Cortex®-M4 with FPU runs up to 64 MHz
On-chip Memory
1 MB flash and 256 kB RAM
 
Wireless
supports 862-930MHz
Bluetooth 5.0
GPS
L76K (GPS, BeiDou, GLONASS, QZSS)
 
OLED Display
Size: 1.3 inch
Resolution: 128*64 pixels
Active Area (mm): L34.5*W23.0*H1.47
 
Power
Type-C: 5v---1A
Solar energy interface (2.0mm 2p): 5V---1A
Battery interface (1.0mm 2p JST): 3.7v---1A
Certification
FCC, CE, RoHS
SenseCAP Solar Node for MeshCore
Main controller
Seeed Studio XIAO nRF52840 Plus
LoRa Module
Wio-SX1262 Wireless Module (Tape Reel)
GPS Module
L76K GNSS Module for Seeed Studio XIAO (Support GPS/GLONASS/Galileo)
 
 
 
 
Antenna
LoRa:
Type: Rod-shaped rubber antenna
Frequency range: 868-915MHz
Gain: 2dBi
GNSS:
GPS L1 C/A: 1575.42 MHz
GLONASS L1: 1602 MHz
BeiDou B1: 1561.098 MHz
Bluetooth 5.0
Solar Panel
5W
Interface
 
Grove *1: IIC/GPIO/UART
USB-C debugging
 
Button
Power on/off
Reset
User-defined
 
 
LED
Charging status indicator lights *2
Solar panel status indicator light *1
Mesh heartbeat light *1
User-defined *1
 
Power supply
Type-C: 5V 1A
Solar power supply: 5V 1A
 
 
Battery
4 x 18650 lithium batteries (3350mAh each)
  • Supporting Type-C and solar charging.
  • Discharge environment: -40 ~ 60°C
  • Charging environment: 0 ~ 50°C
Certification
FCC,CE,TELEC
Dimension
191.2 x 201.2 x 42.1 mm

Hardware Overview

Wio Tracker L1 Pro:
  • Sunlight-Readable Screen: Designed specifically for outdoor use in strong light conditions. Messages can be read directly on the device.
  • Multi-GNSS: Supports GPS, Beidou, GLONASS, high satellite search speed and high positioning accuracy.
  • Direct Interaction: It can send an advert directly to the device.
 
Solar Node P1/Pro:
  • Solar power: Equipped with high-efficiency batteries and a solar backplane, it remains operational as long as there is sunlight.
  • Instant Repeater: Automatically starts relaying signals upon power-on, eliminating the need for complex settings.
  • Tool-free Install: Comes with a built-in mounting bracket, enabling quick fixation on tree trunks, utility poles, or in camping areas.
  • SMA- reserved: Supports the replacement of fiberglass antennas of various lengths, achieving a signal coverage of up to 10 km or more.

Optional Accessories

To optimize your MeshCore deployment experience, this kit includes several optional accessories
 
  • Portable: Back clip with industrial durability, keeping your tracker accessible and easy to carry during daily activities without adding bulk
  • Antenna Upgrades: Fiberglass antennas deliver plug-and-play range enhancement for your MeshCore repeater infrastructure. You can choose : 5.8 dBi antenna and 3 dBi antenna

Application

  • Team Activities: Staying connected during group hikes or outdoor events.
  • Smart Positioning: Real-time positioning of one's location in camping or hiking scenarios and broadcasting when necessary
  • Extreme Adventures: Tracking in deserts or vast wilderness.
  • Critical Missions: Professional rescue operations.

[10% off] MeshCore Starter Kit, Ready-to-Use, Off-Grid, Instant Reliable Communication

SKU E26042401
The MeshCore Starter Kit includes essential MeshCore devices to start to build your own MeshCore network: the Wio Tracker L1 Pro (companion firmware) and SenseCAP Solar Node (repeater firmware). It allows you to quickly set up reliable off-grid networks to experience the magic of MeshCore's dynamic relay strategy. It can be applied in tracking, outdoor activities, rescue operations, and pet monitoring scenarios.
 
10% off is automatically applied at checkout.
USD$137.90
Wio Tracker L1 Pro for MeshCorex1$44.00
SenseCAP Solar Node P1-Pro for MeshCorex1$93.90
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy