
The 3dBi fiberglass antenna covers the 860-930MHz band, measures 360mm in length, and ships with an N-type female to RP-SMA male adapter cable, so it connects straight into any device with an RP-SMA female port, including SenseCAP LoRa Outdoor / Indoor Gateway and the SenseCAP Solar Node P1 / P1 Pro, without needing a separate adapter.
The fiberglass housing is rated IP67, so it holds up against dust, rain, and it's built to keep working across a wide operating range of -40°C to +85°C. That combination of weather proofing and temperature tolerance matters for anything left outdoors long-term, whether it's mounted on a pole, a wall, or a rooftop bracket. The antenna radiates omnidirectionally across a full 360° horizontal pattern, so it doesn't need to be pointed at anything, and its fiberglass shell resists UV degradation and corrosion well enough to hold up over a multi-year deployment.
| Frequency (MHz) | 860-930 |
| VSWR (Max) | 1.7:1 |
| Peak Gain, dBi | 3.07 |
| Peak Efficiency, % | 75.37 |
| Nominal Impedance | 50 Ω |
| Max Power (ambient temp of 25°C) | 10 Watts |
| Azimuth Beam Width (deg) | Omnidirectional |
| Polarization | Linear |
| Radome | White |
| Storage Temperature Range (°C) | -40° C to +85°C |
| Operational Temperature Range (°C) | -40°C to +85°C |
| Material Substance Compliance | RoHS Compliant |
| HSCODE | 8517710000 |
| USHSCODE | 8517710000 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
| 3 dBi Antenna | x1 |
| RP-SMA Cable | x1 |
Fiberglass LoRa antenna with a gain of 3dBi, frequency range 860-930MHz, and 360mm length, comes with an antenna base and an RP-SMA cable for easy connection. Compatible with SenseCAP Solar Node P1 / P1 Pro and SenseCAP LoRa Outdoor / Indoor Gateway. Designed for 860–930MHz and built with durability in mind, delivering enhanced performance for your Meshtastic or LoRaWAN setups.