
| Parameter | Specification |
| Frequency Range | 860–930 MHz |
| Peak Gain | 1.34 dBi |
| Average Efficiency | 0.786 |
| VSWR | 1.52 |
| Input Impedance | 50 Ω |
| Radiation Pattern | Omnidirectional |
| Polarization | Linear |
| Connector | RP-SMA Male |
| Dimensions | Φ9.5 × 170 mm |
| Operating Temperature | -40°C to +85°C |
| Storage Temperature | -40°C to +85°C |
| Relative Humidity | 10%–70% |
| Color | Black |
| Compliance | RoHS Compliant |
Designed for a wide range of IoT and wireless communication applications, the flexible whip antenna is well suited for mobile equipment, industrial systems, smart city deployments, and emergency communication scenarios.
| HSCODE | 8517710000 |
| USHSCODE | 8517710000 |
| UPC | |
| EUHSCODE | 8531202090 |
| COO | CHINA |
| Omnidirectional Flexible Whip Antenna 860–930MHz, RP-SMA Male, 170mm | x1 |
An 860–930 MHz omnidirectional flexible whip antenna with 1.34 dBi peak gain and an RP-SMA Male connector. Its flexible TPU body with an inner steel core provides impact resistance and reliable performance for IoT, industrial, automotive, and mobile applications.