
This is LoRa Antenna compatible for reTerminal DM and Wio-S3 Wireless LoRa Module
, with 2 dBi Gain and -40~+70 ℃ operating temperature.
Introducing our new Omnidirectional Linear Antenna, designed for excellent performance in the 868-915 MHz frequency bands. With a peak gain of up to 2.0 dBi and a VSWR (Max) of 3.0:1, it ensures reliable stability and compatibility with various devices.
This antenna has an Azimuth Beam Width of Omnidirectional, providing full 360-degree coverage, and a linear polarization for signal reception from all directions. Its PC black radome offers protection from the elements, with a maximum power rating of 10 Watts suitable for high-power applications.
It operates within a wide temperature range, from -40° C to +85° C for storage and -30° C to +80° C for operation. The Omnidirectional Linear Antenna is also compliant with REACH/RoHS substance regulations, making it safe for the environment.
The Omnidirectional Linear Antenna is ideal for wireless communication, industrial automation, and IoT applications. It offers superior performance, wide coverage, and compliance with material substance regulations, making it a valuable investment for any organization seeking reliable antenna technology.
Parameter | Characteristic | Unit |
Frequency Range | 824~960/1710~2700 | MHz |
Output Impedance | 50 | Ω |
VSWR | Compared waveform | -- |
Gain | 2 | dBi |
Polarization | Vertical polarization | -- |
Radiation Pattern | Omnidirectional | -- |
Maximum Input Power | 5 | W |
Operating Temperature | -40~+70 | ℃ |
Storage Temperature | -45~+75 | ℃ |
LoRa Antenna Kit for reTerminal DM | x1 |
SMA connector | x1 |
IPEX connector | x1 |
| HSCODE | 8517710000 |
| USHSCODE | 8517710000 |
| UPC | |
| EUHSCODE | 8531202090 |
| COO | CHINA |
This is LoRa Antenna compatible for reTerminal DM and Wio-S3 Wireless LoRa Module,
with 2 dBi Gain and -40~+70 ℃ operating temperature.