
Applications for Long Range often include urban environments or large stretches of land which require gateways that can provide extensive coverage. Some Long Range Gateways do not have an integrated Antenna or an antenna that does not provide the required range. For this kind of scenario Gateways can be upgraded with antennas. This Long Range antenna can make a useful addition to your Long Range system. It’s a robust solution to provide extra power and range for Long Range Base stations. The antenna has an average gain of 2.8 dBi, a length of 19.5cm, and a frequency of 868MHz.
The Antenna has an SMA Male connector. It and can be connected to the Wio-E5 Development Board and Wio-E5 mini. By using an SMA to I-PEX Antenna Cable it can also be connected to the Grove-Wio-E5.
The antenna can be used in any environment where long-range Long Range connections are required.
Electrical parameters | |
frequency range | 868MHz |
Input impedance | 50Ω |
Max Gain | 2.8dBi |
Max input power | <10W |
Polarization Mode | Vertical |
Radiation direction | omnidirectional |
Connector Type | SMA Male |
Mechanical Parameters | |
Total length | 195+/-3mm |
Sustaining power | >=3kg |
Coaxial cable | RG178 line |
Environment parameter | |
Operating Temperature | -30°C~65°C |
Long Range Antenna for devices from the E5 series with maximal gain of 2.8dBi and frequency of 868MHz