
Specification | Threading (Gender) | Center Contact (Polarity) |
SMA Male | Internal Threads | Pin (Center Plug) |
SMA Female | External Threads | Hole (Center Jack) |
RP-SMA Male | Internal Threads | Hole (Center Jack) |
RP-SMA Female | External Threads | Pin (Center Plug) |
Item / Parameter | Specification / Details |
Cable Length | 300.0 ± 8.0 mm |
Inner Conductor | Silver plated copper, Φ0.52 ± 0.01 mm |
Dielectric | PTFE, Φ1.53 ± 0.05 mm |
Outer Conductor | Silver-Plated Copper Wire Braiding, Φ1.95 ± 0.05 mm |
Jacket | FEP (Grey), Φ2.50 ± 0.05 mm |
Capacitance | 106 pF/m |
Connectors | RP-SMA male to N-Type SMA Female |
Impedance | 50 ± 2 Ω |
Max. Operating Frequency | 0 ~ 6 GHz |
Voltage Withstand (AC) | 0.5 kVrms (1 min) |
Shielding Effect | > 60 dB (0-1G) |
Min. Bending Radius Static | 15 mm |
Operating Temperature (Cable) | -65°C to +150°C |
Attenuation @ 0.5 GHz | 0.2676 ± 0.10 dB/m |
Attenuation @ 0.6 GHz | 0.3163 ± 0.10 dB/m |
Attenuation @ 0.8 GHz | 0.3310 ± 0.10 dB/m |
Attenuation @ 1 GHz | 0.4043 ± 0.10 dB/m |
Attenuation @ 2 GHz | 0.6956 ± 0.15 dB/m |
Attenuation @ 3 GHz | 0.6835 ± 0.15 dB/m |
Attenuation @ 4 GHz | 0.9624 ± 0.18 dB/m |
Attenuation @ 5 GHz | 0.9989 ± 0.20 dB/m |
Attenuation @ 6 GHz | 1.0138 ± 0.20 dB/m |
Connector Frequency Range | DC-6 GHz |
Connector Nominal Impedance | 50 Ω |
Connector Working Voltage | 335V Max. |
Connector Proof Voltage | 750V |
Connector VSWR | 1.4 Max. |
Connector Torsional | 15 IN-LBS Min. |
Connector Pluggable | 500 cycles |
Connector Operating Temp. | -55°C to +125°C |
Salt Spray | 48 Hours |
Compliance | RoHS & REACH Compliant |
| HSCODE | 8544200000 |
| USHSCODE | 8544421000 |
| UPC | |
| EUHSCODE | 8544119000 |
| COO | CHINA |
RP-SMA Male to N-Type SMA Female cable | x1 |
High-quality low loss RG316 coaxial cable with durable FEP jacket, suitable for indoor and outdoor installation. Length 30cm (11.8'') with connectors RP-SMA Male to N-Type Female (Bulkhead).