Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note: 

  • The device is compatible with Meshcore. Please click here to see the tutorial.
  • From China warehouse to the United States, choose "US Direct Group Shipping" to enjoy duty-free!
  • The SenseCAP Solar Node P1-Pro has positioning function and four 18650 batteries. If you have your own batteries and don't need positioning, please choose the SenseCAP Solar Node P1.
  • To replace the battery, use Button-top 18650 battery. Click here to see the reference battery.


  • Utilizes a 5W solar panel in combination with 4*18650 batteries with a capacity of 3350mAh each. This setup ensures continuous operation even in the absence of sunlight, effectively solving the problem of outdoor power supply.
  • The device comes pre-flashed with Meshtastic firmware at the factory.
  • Features a built-in XIAO L76K GPS module, enabling high-precision real-time positioning. It supports real-time sharing of location information, providing reliable location assurance for outdoor activities.
  • Equipped with a Grove Ecosystem (The list of supported sensors is provided below.), it is convenient to connect various sensors, such as temperature and humidity sensors. This meets diverse monitoring needs and enables easy functional expansion.

  • It is suitable for long-term outdoor use.
  • The communication range between the two devices can reach 8-9KM in open areas. It can seamlessly integrate into the Meshtastic ecosystem and be used as an outdoor node or repeater to easily expand the Mesh network, enhancing network coverage.

  • Accessory Options: If you need an antenna with higher gain,we recommend these antennas:
 
860-930MHz-3dBi-360mm
900-930MHz-7dBi-920mm
902-930MHz-8dBi-1300mm
 
    • Plug-and-play: Comes with a standard RF cable, which can be directly inserted into the pre-drilled hole (standard D-shaped hole) on the Solar Node bracket
    • Three-step installation: Align → Insert → Lock

Specification

Main controller

XIAO nRF52840 Plus(Nordic nRF52840, ARM® Cortex®-M4 32-bit processor with FPU, 64 MHz, 256KB RAM, 1MB Flash, 2MB onboard Flash)

LoRa Module

Wio-SX1262 Module(Semtch SX1262, TXOP=22dBm@862-930MHz)

GPS Module

XIAO L76K(Support GPS/GLONASS/Galileo)

Antenna

LoRa:

Type: Rod-shaped rubber antenna

Frequency range: 868-915MHZ

Gain: 2dbi

GNSS:

GPS L1 C/A: 1575.42MHz

GLONASS L1: 1602MHz

BeiDou B1: 1561.098MHz

Bluetooth 5.0

Solar Panel

5W

Interface

Grove *1: IIC/GPIO/UART

USB-C debugging

Button

Power on/off

Reset

User-defined

LED

Charging status indicator lights *2

Solar panel status indicator light *1

Mesh heartbeat light *1

User-defined *1

Power supply

Type-C: 5V 1A

 

Solar power supply: 5V 1A

Battery

4 x 18650 lithium batteries (3350mAh each)

● Supporting Type-C and solar charging.

● Discharge environment:-40 ~ 60°C

● Charging environment: 0 ~ 50°C

Certification

FCC、CE

Dimension

191.2 x 201.2 x 42.1 mm

Hardware Overview

  • Diagram

  • Overall effect diagram

  • Accessories diagram

    ①

    2dbi, 868~915MHz rubber rod antenna

    ②

    Universal joint bracket, angle adjustable.

    ③

    Bracket connector, can support the antenna

    ④

    RF Cable; RP-SMA Male to RF-SMA Female; 300mm

    ⑤

    Hoop bracket

    Diameter:

    70-100mm

    ⑥

    Hoop ring


  • Interactive items

    ⑦

    Power switch

    ⑧

    Reset

    ⑨

    User-defined

    ⑩

    Red light on: Charging

    ⑪

    Green light on: Charged

    ⑫

    Yellow light on: Device is exposed to light.

    ⑬

    Blue light: Mesh heartbeat

    ⑭

    White light: User-defined

    ⑮

    Type-C: 5V 1A

  • Dimension diagram

Application

  • Outdoor Adventure: Send real-time location and text messages in areas without network coverage.
  • Mesh Network Expansion: Serve as a Mesh relay node to expand the coverage of the existing Meshtastic network. Support multi-hop transmission, where data can be relayed through multiple nodes, enhancing network reliability.
  • Educational Experiments: Learn about the development of Meshtastic and LoRa decentralized networks.
  • Environmental Monitoring: Provide a Grove interface to connect sensors for remote monitoring of the environment (such as temperature, humidity, air quality, etc.).

Certification

HSCODE8541402000
USHSCODE8517620090
UPC
EUHSCODE8531202090
COOCHINA

Part List

SenseCAP Solar Node P1-Pro (with GPS & battery)

x1

Mounting Brackets

● Universal Joint

● Connector

● Hoop Bracket

● Hoop Ring

x1

2dBi 868 - 915MHz Rubber Rod Antenna

x1

RF Cable; RG316 coaxial cable; RP-SMA Male to RF-SMA Female; 300mm

x1

1/4-20 UNC Hex Head Machine Screw, 6 mm Long(Screw Pack)

x2

Screw, Phillips Pan Head Machine, M6 × 14 mm, P1.0(Screw Pack)

x4

Black Type-C Cable

x1

User Manual

x1

* Regional Availability

This product is not available for sale, shipment, or resale in Mainland China due to regional restrictions.

FAQ

A: Solar-powered Meshtastic nodes provide several environmental benefits: Sustainable energy use: They rely on renewable solar power, reducing dependence on disposable batteries and grid electricity. Reduced electronic waste: Longer operational lifecycles and fewer battery replacements help minimize electronic waste. Low-impact off-grid deployment: Solar-powered nodes enable maintenance-free installations in remote or environmentally sensitive areas without additional infrastructure. SenseCAP Solar Nodes are designed to support these advantages by combining durable outdoor hardware, efficient solar energy harvesting, and low-power LoRa communication, making them well suited for environmentally responsible IoT and mesh networking applications.
A: Yes. The Meshtastic ecosystem includes solar-powered node options designed for long-term, off-grid deployment. These devices combine LoRa mesh communication with integrated solar panels and power management systems, allowing continuous operation without frequent battery replacement or manual recharging. The SenseCAP Solar Nodes, such as the P1 and P1 Pro, are representative examples. They feature built-in solar panels and energy-efficient designs, making them suitable for outdoor monitoring, environmental sensing, and extending Meshtastic mesh network coverage in locations without access to grid power.

SenseCAP Solar Node P1-Pro for Meshtastic

SKU 114993633

It is a solar-powered communication node that integrates the XIAO nRF52840 Plus main controller, the Wio-SX1262 LoRa module, and the XIAO L76K GPS module. It is specifically designed for areas without network coverage. With a built-in battery, it supports long-distance communication, precise positioning, and low-power operation. It's suitable for expanding network coverage in outdoor areas.

USD$93.90
Shipping and duties calculated at checkout.
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy