Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note: 

The SX1262 in the "Xiao nRF52840 & Wio-SX1262 Kit" IS NOT COMPATIBLE with the Xiao ESP32S3.

The product comes pre-flashed with LoRa single-channel gateway firmware, allowing you to start using it through the SenseCraft app in just three steps.If you're a Meshtastic user, please Flash the Firmware before using it.

  • Ready for Meshtastic:the kit works out of the box and can quickly join or create a Meshtastic mesh network.
  • Dual Wireless Connectivity:Supports long-range LoRa communication (862–930 MHz) along with 2.4 GHz Wi-Fi and BLE 5.0. When used with a U.FL antenna, it can achieve 2–5 km LoRa communication and 100 m+ Wi-Fi/BLE range.
  • Thumb-Sized Compact Design:With a compact size of just 21 × 18 mm and the classic XIAO form factor, it is ideal for space-constrained projects such as wearables and embedded devices.
  • Powerful ESP32-S3 MCU:Powered by the ESP32-S3 dual-core Xtensa processor running up to 240 MHz. The board includes multiple expansion interfaces and supports Arduino and MicroPython development.
  • Integrated Power Management:Equipped with a USB Type-C interface and built-in lithium battery charging management for flexible power options.
  • Flexible for Multiple Applications:The same hardware can be used as a Meshtastic node or router, a single-channel LoRaWAN gateway, or a LoRa/LoRaWAN sensor platform.

Specification

Specification

Parameter

Basic

Processor

ESP32-S3R8, Xtensa LX7 dual-core, 32-bit processor running up to 240 MHz

Memory

On-chip 8M PSRAM & 8MB Flash

Wireless

Complete 2.4GHz Wi-Fi subsystem

BLE: Bluetooth 5.0, Bluetooth mesh,

LoRa: Based on Semtech SX1262, supports 862-930MHz

Interface

1x UART, 1x IIC, 1x IIS, 1x SPI, 11x GPIOs (PWM), 9x ADC, 1x User LED, 1x Charge LED

1x Reset button, 1x Boot button

Power

Input voltage (Type-C): 5V

Input voltage (BAT): 4.2V

Charging battery current: 100mA

Operating Temperature

-40 ~ 65°C

Antenna

Type

SMA to I-PEX External Antenna

Max Gain

2 dBi

Dimension

13.0x195mm

Installation

Install on the outside of the enclosure

Distance

2~5km in open environment

Application

Suitable for most scenarios, designed for indoor and outdoor

Mechanical

Dimension

22x23x57mm

Material

ABS

Weight

37.1g

Hardware Overview

Wio-SX1262 extension board diagram

XIAO ESP32S3 front indication diagram

XIAO ESP32S3 back indication diagram

XIAO ESP32S3 Pin List

Application

  • LoRaWAN Single Channel Gateway:

The most cost-effective single-channel LoRaWAN gateway for connecting multiple LoRaWAN sensors and transmitting data to LoRaWAN Network Servers such as The Things Network and Chirpstack.

  • LoRa/LoRaWAN Sensor:

A mini LoRaWAN sensor, ideal for beginners exploring LoRa/LoRaWAN. It can be used with the XIAO extension board and Grove sensors for rapid prototyping.

  • Meshtastic Node&Router:

What is Meshtastic?

Meshtastic is an open-source wireless communication project designed to create a mesh network system using low-power LoRa devices. This allows devices to communicate flexibly and cost-effectively without relying on traditional mobile networks or Wi-Fi. It's suitable for use in various extreme environments and outdoor activities.

If you're interested in Meshtastic, you can explore it by following the firmware flashing tutorial.

Certification

HSCODE8517629990
USHSCODE8517620090
UPC
EUHSCODE8517180000
COOCHINA

Part List

Wio-SX1262 and XIAO ESP32S3 kit with 3D-Printed Enclosure

x 1

2dBi-868-915MHZ-SMA Antenna

x 1

20cm USB type C cable

x 1

* Regional Availability

This product is not available for sale, shipment, or resale in Mainland China due to regional restrictions.

XIAO ESP32S3 & Wio-SX1262 Kit with 3D case for Meshtastic & LoRa

SKU 113110064

This device is based on XIAO ESP32S3 and Wio-SX1262 LoRa module. Coupled with an exquisite 3D - printed casing, it is equipped with an 868 - 915MHZ wide frequency range and 2dBi gain external antenna. It can support 2~5km single channel lorawan gateway and meshtastic communication. Through the GPIO port, it can be paired with GNSS modules and other additional modules.

USD$17.90
Shipping and duties calculated at checkout.
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy