Special Deal:
PC+ABS injection-molded enclosure, offering better durability and consistency than traditional 3D-printed nylon housings
To match different preferences and setups, it is also available in two color options.
Purchase links for the two color versions are provided below.
Ready to use out of the box with pre-installed Meshtastic firmware for seamless setup.
Supports Type-C fast charging, solar input, and Li-ion battery power for flexible deployment in various environments—ideal for outdoor and mobile applications.
Optional 1.3-inch OLED and 2.13-inch E-Ink screens, offering versatile display options for different power consumption and visual feedback needs.
Fully compatible with the Grove Ecosystem (The list of supported sensors is provided below.), and includes PTH headers and an SWD debugging interface for custom hardware expansion and advanced development.
Processor | Nordic nRF52840ARM® Cortex®-M4 with FPU runs up to 64 MHz |
On-chip Memory | 1 MB flash and 256 kB RAM |
Wireless | LoRa: Based on Wio-SX1262, supports 862-930MHz |
Bluetooth 5.0 | |
GPS | L76K(GPS,BeiDou,GLONASS,QZSS) |
OLED Display | Size: 1.3 inch |
Resolution: 128*64 pixels | |
Active Area(mm): L34.5*W23.0*H1.47 | |
Interface | 24P E-Ink Display Connector |
Grove Connector: UART/IIC/GPIO | |
Plated Through Hole(PTH): UART/IIC/GPIO/Analog | |
Soldering pads reserved for SWD | |
Power | Type-C: 5v---1A |
Solar energy interface(2.0mm 2p):5V---1A | |
Battery interface(1.0mm 2p JST): 3.7v---1A | |
Certification | FCC, CE, RoHS |
Explore what our community has built!
Discover all the amazing projects from the Meshtastic Device Design Challenge — powered by Seeed and Hackster.io and Meshtastic.
See how community members around the world used Wio Tracker L1 Series to bring their creative ideas to life.
[View All Community Projects]
Wio Tracker L1 Board with 1.3 inch OLED | x1 |
LoRa Antenna | x1 |
60mm RF Cable(RP-SMA Female to IPEX) | x1 |
GPS Antenna | x1 |
* Regional Availability
This product is not available for sale, shipment, or resale in Mainland China due to regional restrictions.
The Wio Tracker L1 Series is a low-power, scalable Meshtastic node featuring LoRa (862–930 MHz), an nRF52840 for efficient processing, and an L76K GPS for precise location tracking. The L1 version comes with an 1.3 inch OLED status panel for real-time feedback and system monitoring.