Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note:

The Wio Tracker L1 Series is available in four versions—choose the one that best fits your needs.

  • Upgraded Enclosure

The Wio Tracker L1 Pro now features a PC+ABS injection-molded enclosure, offering better durability and consistency than traditional 3D-printed nylon housings

To match different preferences and setups, it is also available in two color options.

Purchase links for the two color versions are provided below.

Sunset-Orange-Case

Aqua-Blue-Case

  • Pre-flashed with Meshtastic firmware

Ready to use out of the box with pre-installed Meshtastic firmware for seamless setup.

  • Triple Power Supply Options

Supports Type-C fast charging, solar input, and Li-ion battery power for flexible deployment in various environments—ideal for outdoor and mobile applications.

  • Flexible Display Support

Optional 1.3-inch OLED and 2.13-inch E-Ink screens, offering versatile display options for different power consumption and visual feedback needs.

  • High Expandability

Fully compatible with the Grove Ecosystem (The list of supported sensors is provided below.), and includes PTH headers and an SWD debugging interface for custom hardware expansion and advanced development.

Specification

Processor

Nordic nRF52840ARM® Cortex®-M4 with FPU runs up to 64 MHz

On-chip Memory

1 MB flash and 256 kB RAM

Wireless

LoRa: Based on Wio-SX1262, supports 862-930MHz

Bluetooth 5.0

GPS

L76K(GPS,BeiDou,GLONASS,QZSS)

Interface

Screen interfaces:

● 1.3 inch OLED *1

● 2.13 inch E-ink *1

Grove *1: UART/IIC/GPIO

Plated Through Hole(PTH): UART/IIC/GPIO/Analog

Soldering pads reserved for SWD

Power

Type-C: 5v---1A

Solar energy interface(2.0mm 2p):5V---1A

Baterry interface(1.0mm 2p JST): 3.7v---1A

Certification

FCC, CE, RoHS

Hardware Overview

  • Diagram

Explore what our community has built!

Discover all the amazing projects from the Meshtastic Device Design Challenge — powered by Seeed and Hackster.io and Meshtastic.
See how community members around the world used Wio Tracker L1 Series to bring their creative ideas to life.

 [View All Community Projects]

Application

Certification

HSCODE8526919090
USHSCODE8526910040
UPC
EUHSCODE8517180000
COOCHINA

Part List

Wio Tracker L1 Board

x1

LoRa Antenna

x1

GPS Antenna

x1

60mm RF Cable(RP-SMA Female to IPEX)

x1

* Regional Availability

This product is not available for sale, shipment, or resale in Mainland China due to regional restrictions.

Wio Tracker L1 Lite

SKU 114993653

The Wio Tracker L1 Series is a low-power Meshtastic node designed for reliable LoRa mesh communication. It integrates a long-range LoRa radio (862–930 MHz), Nordic’s nRF52840 processor, and an L76K GPS module for efficient messaging and accurate location tracking within Meshtastic networks.The L1 Lite version is a compact development board designed for flexible Meshtastic node integration, making it ideal for embedded projects, prototyping, and advanced customization.

USD$28.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy