Note:
Enjoy an automatic 10% off when you purchase any two or more devices from T1000-E (SKU:114993369)、Wio Tracker L1 series (SKUs:114993648, 114993649, 114993653, 114993654) and Solar Node series (SKUs: 114993633, 114993643).
The Wio Tracker L1 Series is available in four versions—choose the one that best fits your needs.
Ready to use out of the box with pre-installed Meshtastic firmware for seamless setup.
Supports Type-C fast charging, solar input, and Li-ion battery power for flexible deployment in various environments—ideal for outdoor and mobile applications.
Optional 1.3-inch OLED and 2.13-inch E-Ink screens, offering versatile display options for different power consumption and visual feedback needs.
Fully compatible with the Grove Ecosystem (The list of supported sensors is provided below.), and includes PTH headers and an SWD debugging interface for custom hardware expansion and advanced development.
General
Processor | Nordic nRF52840ARM® Cortex®-M4 with FPU runs up to 64 MHz |
On-chip Memory | 1 MB flash and 256 kB RAM |
Wireless | LoRa: Based on Wio-SX1262, supports 862-930MHz |
Bluetooth 5.0 | |
GPS | L76K(GPS,BeiDou,GLONASS,QZSS) |
Interface | Screen interfaces: ● 1.3 inch OLED *1 ● 2.13 inch E-ink *1 |
Grove *1: UART/IIC/GPIO | |
Plated Through Hole(PTH): UART/IIC/GPIO/Analog | |
Soldering pads reserved for SWD | |
Power | Type-C: 5v---1A |
Solar energy interface(2.0mm 2p):5V---1A | |
Battery interface(1.0mm 2p JST): 3.7v---1A | |
Certification | FCC, CE, RoHS |
ePaper Display
Size | 2.13 inch |
Active Area(mm) | 48.55 x 23.7046 |
Resolution | 122 x 250 pixels |
Pixel Pitch(mm) | 0.1943 x 0.1942 |
Display Color | Black, White |
Grayscale | 4 |
Partial Refresh Time | 0.42s |
Full Refresh Time | 3s |
Power Consumption | 10.5mW (typ.) |
Standby Consumption | 0.003mW |
Explore what our community has built!
Discover all the amazing projects from the Meshtastic Device Design Challenge — powered by Seeed and Hackster.io and Meshtastic.
See how community members around the world used Wio Tracker L1 Series to bring their creative ideas to life.
Wio Tracker L1 Board | x1 |
2.13 inch E-Ink Display | x1 |
60mm RF Cable(RP-SMA Female to IPEX) | x1 |
50mm RF Cable (SMA Female to IPEX1) | x1 |
LoRa Antenna | x1 |
GPS Active Antenna | x1 |
24P 0.5mm FPC Connector | x1 |
24P 0.5mm Pitch FFC Cable, 50mm, Reverse Type | x1 |
* Regional Availability
This product is not available for sale, shipment, or resale in Mainland China due to regional restrictions.
The Wio Tracker L1 Series is a low-power Meshtastic node designed for reliable LoRa mesh communication. It integrates a long-range LoRa radio (862–930 MHz), Nordic’s nRF52840 processor, and an L76K GPS module for efficient messaging and accurate location tracking within Meshtastic networks. The L1 E-ink version supports a detachable E-ink display optimized for ultra-low-power, always-on visual updates. This Meshtastic node configuration is ideal for applications such as digital signage, asset tracking, and long-term outdoor deployments