Note: Regional Availability
The Wio Tracker L1 Pro now features a PC+ABS injection-molded enclosure, offering better durability and consistency than traditional 3D-printed nylon housings
Ready to use out of the box with pre-installed Meshtastic firmware for seamless setup.
Equipped with a built-in 2000 mAh battery, Type-C fast charging, and solar input support, enabling flexible deployment in diverse environments—perfect for outdoor and mobile use.
Fully compatible with the Grove Ecosystem (The list of supported sensors is provided below.), and includes PTH headers and an SWD debugging interface for custom hardware expansion and advanced development.
| Processor | Nordic nRF52840 ARM® Cortex®-M4 with FPU runs up to 64 MHz |
| On-chip Memory | 1 MB flash and 256 kB RAM |
| Wireless | LoRa: Based on Wio-SX1262, supports 862-930MHz |
| Bluetooth 5.0 | |
| GPS | L76K(GPS,BeiDou,GLONASS,QZSS) |
| OLED Display | Size: 1.3 inch |
| Resolution: 128*64 pixels | |
| Active Area(mm): L34.5*W23.0*H1.47 | |
| Power | Type-C: 5v---1A |
| Solar energy interface(2.0mm 2p):5V---1A | |
| Battery interface(1.0mm 2p JST): 3.7v---1A | |
| Certification | FCC, CE, RoHS, TELEC |
Explore what our community has built!
Discover all the amazing projects from the Meshtastic Device Design Challenge — powered by Seeed and Hackster.io and Meshtastic.
See how community members around the world used Wio Tracker L1 Series to bring their creative ideas to life.
We offer two different colors of 3D-printed casings. Please click the link below to make the purchase if you want to make you Wio Tracker L1 pro coloful and different.
Wio Tracker L1 Pro for Meshtastic with 1.3-inch OLED Display, Purple Translucent ABS+PC Enclosure and 3.7V 2000mAh Lithium Polymer Battery | x1 |
| LoRa Antenna | x1 |
| IPEX1 to RP-SMA RF Cable, 60mm | x1 |
| IPEX1 to SMA RF Cable, 50mm | x1 |
| Metal Key Ring | x1 |
* Regional Availability
This product is not available for sale, shipment, or resale in Mainland China due to regional restrictions.
The Violet Wio Tracker L1 Pro is a fully integrated Meshtastic node built for off-grid communication and outdoor tracking. It pairs a long-range LoRa radio (862 to 930 MHz) with Nordic's nRF52840 processor and an L76K GPS module, giving a reliable messaging and accurate positioning anywhere a cell signal can't reach.
Housed in a durable PC+ABS injection-molded enclosure and finished in a translucent violet shell, this version adds a splash of color to the same rock-solid hardware. It ships pre-flashed with Meshtastic firmware, so it's ready to join a mesh network straight out of the box. No soldering or manual setup required.