Wireless Sensor Node - Solar Kit
- 10+: $17.91
YOU MAY LIKE THIS
PRODUCT DETAILS
Wireless Sensor Node - Solar Kit is an easy to use bundle created for experimenting with XBee and XBee compatible standalone wireless modules like RFBee and Wifi Bee. Every maker is confronted with the question of selection the right set of components to build Wireless Sensor Node. Wireless Sensor Node - Solar Kit fills this place very appropriately.
The Stem - XBee Carrier provides LDO power supply, charger for LiPo Battery and programming port for XBee compatible modules. The Solar Panel provides the required charging voltage in remote areas. The 500 mAH LiPo Battery provides the backup when the Sun is away. A properly designed and configured wireless module could provide very long hours of usage. For this, put the node to sleep when not transmitting the sensor value. This kit comes with a perfectly made Transparent Box , sets of Screws and Plastic Rivets.
Application Ideas
Distributed Wireles Sensor Nodes with XBee or WifiBee or RFBee.
Build Data Loggers when connected with Wireless Gateway.
Intelligent Home Network
Industrial Automation
SCADA (Supervisory control and data acquisition.) systems
Technical details
Dimensions | 150mm x100mm x30mm |
Weight | G.W 166g |
Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
Part List
Wireless Sensor Node | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454101574 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
Excellent Product This was the exact product I was looking for. Top notch service and delivery. Five stars.