XBee Pro Chip Antenna - S1 (802.15.4)

XBee Pro Chip Antenna - S1 (802.15.4)

SKU 113050009
36.90
DISCONTINUED
This item is no longer available.

Description

The XBee Pro RF Modules were engineered to meet IEEE 802.15.4 standards and support the unique needs of low-cost, low-power wireless sensor networks. The modules require minimal power and provide reliable delivery of data between devices.
 
Compared with XBee, the Pro version is longer range, but higher power.
 
Features
  • Regions: US, AU
  • Frequency: 2.4GHz
  • Positioning: Extended-range multipoint
  • RF Line of Sight Range: 1 mile / 1.6 km
  • Transmit Power: +18dBm
  • Receiver Sensitivity (1% PER): -100dBm
  • Form Factor: Through-hole
  • RF Data Rate: 250kbps
  • Hardware Series: S1

Technical Details

Dimensions0mm x 0mm x 0mm
WeightG.W 4g    
BatteryExclude

ECCN/HTS

ECCNNot Available

Reviews

Questions and Answers

SUBMIT
0
Hi there,If I order from Australia will I be sent the 63mW North American version or the 10mW international version? The range quoted here I suspect is for the 63mW version.Regards,Chris
on Oct 19,2016
Reply upvote ()
Hi there, it is for US version. So it can use in 63mW.
on Oct 20,2016 10:41 AM
Reply upvote ()
Reply

    View History

    XBee Pro Chip Antenna - S1 (802.15.4)

    SKU 113050009
    $36.90
    DISCONTINUED
    This item is no longer available.
    $36.90/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT