Seeed Studio XIAO Now Available in Tape & Reel

We’re excited to announce the next evolution of our Seeed Studio XIAO ecosystem: the XIAO boards are now available in tape & reel packaging, making them even better suited for volume production, assembly automation, and industrial projects.

Available Models

The following XIAO boards are being released in tape & reel variants:

These new variant joins our previous variant options —  3-piece packs, and pre-soldered versions, — giving you even more flexibility depending on your workflow and production needs.

Why Tape & Reel?

You might ask, “We already have XIAO Pre-Soldered, 3-Pcs Packs, and Plus boards — what’s the value of a Tape & Reel version?” The answer lies in efficiency, scalability, and production-readiness. Tape & Reel packaging is an industry-standard method used for automatic assembly, where each module is securely seated in a continuous carrier tape wound on a reel. Let’s explore why this matters for developers and manufacturers who use XIAO boards as modules in their PCBA designs:

  1. Automatic Assembly-Friendly
    Tape & Reel packaging is designed for pick-and-place machines used in automated assembly lines. Each XIAO board is precisely positioned in a cavity, allowing machines to feed, pick, and solder them at high speed without manual handling. For developers shifting from prototypes to small or large-scale production, this means faster, cleaner, and more consistent assembly.
  2. Reduced Setup & Downtime
    With Tape & Reel, operators no longer need to load individual strips or align loose boards by hand. Instead, a full reel can be loaded once into a feeder and left to run for extended cycles. This significantly cuts setup time, minimizes human error, and maximizes production uptime — ideal for those scaling up from lab prototypes to pilot manufacturing.
  3. Better Protection & Storage
    Each XIAO board in a Tape & Reel package is housed in its own pocket, offering superior protection against physical damage, moisture, or electrostatic discharge during handling and transport. Beyond protection, this packaging also simplifies logistics and inventory management — reels can be labeled, stored, and tracked easily, ensuring your production stays organized.
  4. Scalable for Production
    Whether you’re building ten units or ten thousand, Tape & Reel streamlines production. It bridges the gap between individual prototyping and automated manufacturing, giving small-scale innovators and growing startups access to the same efficient packaging used by large electronics manufacturers. It’s the perfect step forward for those ready to take XIAO into real-world products.
  5. Compatibility with Industry Standards
    Tape & Reel follows global EIA standards for electronic component packaging, including carrier tape width, sprocket hole spacing, and reel diameter. This ensures that XIAO boards fit seamlessly into existing pick-and-place systems without modification — making them drop-in ready for virtually any professional assembly line.

Scale Up Your XIAO-Based PCBA Design with XIAO Tape & Reel and Seeed Fusion PCBA

We’re excited to see what you’ll build with the new tape & reel variants of XIAO. If you’re looking to scale up your XIAO-based designs, check out our Fusion team’s year-round sponsorship program offering 30% off XIAO PCBA orders and FREE Design for Manufacturing (DFM) consulting. This campaign applies to all XIAO boards.

Seeed Fusion provides comprehensive PCB Assembly services from prototype to mass production with turnaround times starting at just 7 working days. Our all-in-one platform handles PCB fabrication, component procurement, and assembly with no minimum order requirements and over 150,000 in-stock components including all our XIAO Modules in Tape & Reel.

We Want to Hear More From You

This new variant update comes straight from your feedback through the Seeed Studio XIAO Open Roadmap on GitHub, an open collaborative platform on GitHub where the community decides what we build next. Have more ideas for the XIAO ecosystem? Join the discussion on our open roadmap – we’re always listening!

End Note

Hey community, we’re curating a monthly newsletter centering around the beloved Seeed Studio XIAO. If you want to stay up-to-date with:

🤖️ Cool Projects from the Community to get inspiration and tutorials
📰 Product Updates: firmware update, new product spoiler
📖 Wiki Updates: new wikis + wiki contribution
📣 News: events, contests, and other community stuff

Please click the image below👇 to subscribe now!

About Author

Calendar

October 2025
M T W T F S S
 12345
6789101112
13141516171819
20212223242526
2728293031