Seeed Studio & Squareline Vision: Low-Code UI Design is Available on reTerminal E Series

We’re excited to announce our partnership with SquareLine Vision, the low-code design platform redefining how embedded UIs are built, smoother, faster, and more elegant than ever. With native support for SquareLine Vision on the reTerminal E, you can design your dream interface and deploy it directly to the reTerminal E device in just a few clicks. Whether you’re exploring the free plan or going pro, everything works seamlessly. And here’s the cherry on top: to celebrate, enjoy 30% off with the coupon SEEEDSLV — Seeed and SquareLine are each offering 100 spots, for a total of 200 users. At Seeed, the 100 spots include 50 for reTerminal E1001 and 50 for reTerminal E1002.

Note: SquareLine Vision support is now live on reTerminal E1002. And integration for reTerminal E1001 is already on the way!

About SquareLine Vision

SquareLine Vision is a professional UI design platform built to simplify and accelerate UI creation for embedded systems. With its intuitive drag-and-drop workflow, designers and developers can quickly build interactive layouts and export them as Arduino-ready code to run directly on embedded devices. Designed for both beginners and professionals, SquareLine Vision bridges the gap between creativity and functionality, making embedded UI design faster, easier, and far more visual.

Effortless Create UI Dashboard with the Low-Code Tool

Say goodbye to endless lines of code and repetitive fine-tuning just to get your UI right. Together with SquareLine Vision, we’ve made embedded UI design easier than ever by creating elegant and ready-to-use templates. Every component in these templates is fully customizable, simply dragging, moving, and adjusting to design your own unique dashboard. And of course, you’re never limited by what we provide. Feel free to reimagine, remix, and bring your own ideas to life, then deploy them directly to the reTerminal E device.
Note: Download your templates here and start creating.

Where Elegance Meet Practical, Perfect for Any Application

By pairing SquareLine Visions lowcode UI design tool and prebuilt templates with the reTerminal E Series’ crisp and highresolution epaper display, you can create stunning and fuctional dashboards. Whether you are designing a smart home dashboard, a desktop personal assistant, or a digital signage, the combination delivers both elegance and usability in every detail.

ICYDK: reTerminal E is a series of ePaper displays for human-machine interfaces for smart spaces. This ready-to-use device features a durable metal enclosure housing an ESP32-S3 based ePaper display, integrated buttons, buzzer, and microphone – all sustained by a 2000mAh battery offering up to 3 months of operation. Supporting multiple development platforms, including SenseCraft HMI, TRMNL, ESP-Home/Home Assistant, Arduino/PlatformIO, SquareLine Vision, and EEZ Studio, it caters to diverse development preferences for dashboard GUI creation and deployment. Currently, there are two models in this series: reTerminal E1001 7.5’’ Monochrome ePaper Display and reTerminal E1002 7.3’’ Full Color ePaper Display. You can learn more about reTerminal E here.

Get Started Now with Limited Discount

Ready to experience the nextlevel of the lowcode UI design? We provide a step-by-step guide that walks you through the whole process from designing to final deployment with Squareline Vision. Dont miss out the limited chance to get reTerminal E series and Squareline Vison with 30% off! The future of embedded GUI development is here – visual, efficient, and incredibly powerful!

About Author

Calendar

November 2025
M T W T F S S
 12
3456789
10111213141516
17181920212223
24252627282930