Picture this: You want to build a custom project, but you’re limited by pre-built devices with fixed sizes, components, and enclosures. Or maybe you’re juggling multiple driver boards just to support different display sizes. If this sounds familiar, our new ePaper DIY Kits are exactly what you need!
Creation should be easy and flexible! With our new ePaper DIY Kits, you can build unique display projects your way, without limitations, just endless possibilities. The kit includes ePaper driver boards and a variety of ePaper displays for you to choose from, making it easier than ever to bring your ideas to life.
Meet XIAO ePaper DIY Kit EE04 & EN04, Starting at Just $16.40!
The XIAO ePaper DIY Kit is here to simplify your creative process and make it more accessible than ever. Whether you’re a beginner or an experienced developer, our kits have everything you need to bring your custom display projects to life. Choose between two powerful options:
XIAO ePaper DIY Kit-EE04, Powered by XIAO ESP32-S3 Plus
XIAO ePaper DIY Kit-EN04, Powered by XIAO nRF52840 Plus
Both kits support 24-pin and 50-pin displays, giving you unparalleled flexibility to create exactly what you envision. But we don’t stop there. Each ePaper driver board comes with three additional user buttons, offering you the chance to add interactive features with ease.
The best part? Plug-and-play functionality means you can get started right away, lighting up your display in no time and letting your ideas shine.
XIAO ePaper DIY Kits: EE04 vs. EN04 – Which One is Right for You?
When it comes to building your next innovative project, the XIAO ePaper DIY Kits offer two powerful choices: EE04 & EN04. Here is how to choose the perfect one for your next creation.
Tailored for Different Projects:
- The EN04, known for its ultra-low power consumption and the NFC function, is the ideal choice for energy-efficient and mass deployment applications, such as digital signage or portable information boards.
- Need raw processing power or seamless internet connectivity? Whether you’re building a smart home dashboard or energy monitoring system, the EE04 with the XIAO ESP32-S3 Plus handles it all with ease.
Versatility in Development:
- Both kits support Arduino, Platform IO, and ESPHome, making them perfect for developers already familiar with these platforms.
- But the EE04 goes a step further, offering SenseCraft HMI for creating rich, interactive user interfaces. If your project requires sophisticated UIs, the EE04 gives you the tools to bring your vision to life.
SenseCraft HMI is our new AI-powered and no-code platform. Create your UI through simple drag-and-drop elements, choose from our rich templates, or let AI help you. Connect real-time data from onboard sensors or web APIs, then deploy your finished dashboard with just a few clicks. From design to data configuration to deployment, everything happens seamlessly on one single platform.
We Listen, We Act
These new kits are the result of an inspiring conversation with our community. While building his own ePaper project, @DreamWeaverTech said, “Why are all ePaper devices so restrictive? I want something that truly reflects my ideas.” This simple feedback sparked an idea that led us to create something entirely new. After extensive research and development, we’re proud to introduce these new ePaper DIY Kits that cater to the creative freedom our users deserve. Join our community today! Who knows? Your next big idea could be part of our future roadmap!
Every ePaper Display You Need, We Have It All
Looking for the perfect display solution to bring your creative ideas to life? Look no further – we’ve got everything you need. Whether you’re new to hardware or simply want a hassle-free solution, the reTerminal E Series is your answer, ready to use and designed to display anything you need. For those who love to customize enclosure, the TRMNL 7.5” (OG) DIY Kit offers endless possibilities with over 600 plug-ins.If you’re all about building from scratch without limitations, our ePaper DIY Kits are your perfect match. And that’s not all. More ePaper DIY Kits supporting a wider range of displays are coming soon. Stay tuned!
Starting at just $16.40! Unleash your creativity and start building your next project today!