
Parameter | Description |
Processor | |
ePaper Connector | FPC 24 Pin 0.5mm FPC 50 Pin 0.5mm |
Battery Connector | JST 2.0mm |
Switch | Battery Power ON/OFF |
Power Supply | - 3.7V Li-Battery - USB Type-C |
Button | -1x Reset button -3x User button |
Product | Name | Resolution | Display Color | Partial Refresh | SenseCraft HMI |
200x200 | √ | √ | |||
250x122 | √ | √ | |||
250×122 |
| √ | |||
212x104 | √ |
| |||
296x128 |
|
| |||
296x128 | √ | √ | |||
296x128 |
| √ | |||
400x300 | √ |
| |||
800x480 |
| √ | |||
648x480 | √ |
| |||
| 7.3" Spectra™ 6 Color ePaper Display | 800x480 | √ | |||
800x480 | √ | √ | |||
1404×1872 | √ | √ | |||
1600x1200 |
| √ |
Powered by XIAO nRF52840 Plus, the display board EN04 supports both 24-pin and 50-pin ePaper displays. It features a JST 2.0 mm battery connector with power switch, built-in charging IC, and comes with one reset and three user buttons. Well-suited for low-power ePaper projects such as digital signage, electronic labels, and portable information boards.