
ESPHome Ready-Made Project: Zero-Code Setup!
Seeed Studio is proud to have joined the ESPHome Ready-Made Project. No YAML or coding required—flash your firmware directly via web browser for instant integration.
Featured Devices:
Experience seamless setup now at the ESPHome Ready-Made Projects website!
Explore landing page to discover more plug-and-play, Home Assistant–compatible devices designed for faster deployment and simplified integration.
Note:
Early Build provides beta products (featuring 3D-printed cases) and evolving software before final release. We welcome your feedback and suggestions to shape the product's evolution. Enjoy exploring!
This V1.2 features an INT pin wiring fix (D16 → W5500 INTn), enabling active Bluetooth proxy functionality in ESPHome.
Parameter | Description |
MCU | |
Antenna | |
USB Type-C | Input voltage (Type-C): 5V |
PoE Chip | MQ7813T120 |
PoE Power Supply | PoE IEEE802.3af Ootput Current: 12V/1.1A High Efficiency 86% (Input 48V, Load [email protected]) |
Ethernet Chip | |
Ethernet Interface | RJ45 10/100Mbps Ethernet |
TCP/IP Protocols | TCP, UDP, ICMP, IPv4, ARP, IGMP, PPPoE |
LED Indicator | Power x 1 User x 1 |
Button | Reset |
I/O Interface | XIAO ESP32-S3 Plus: D0/D2/D3/D4/D5/D6/D7/D11/D12/D13/D14/D15/D17/D18/D19 |
W5500 INTn Pin | D16 |
Product Size | 83 x 118 x 26 mm |
Product Weight | 75g |
Enclosure | 3D-Printed in White |
Note Change Record
2025/12/1, This V1.2 features an INT pin wiring fix (D16 → W5500 INTn), enabling active Bluetooth proxy functionality in ESPHome.
| HSCODE | 8517629990 |
| USHSCODE | 8517620090 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
XIAO W5500 Ethernet Adapter | ×1 |
2.4GHz Rod Antenna (2.81dBi) for Seeed Studio XIAO | x 1 |
A compact PoE development board featuring the XIAO ESP32S3 Plus, with an integrated, isolated PoE module and TPS563201-based power conversion that delivers a clean 5V supply to power the microcontroller. Ideal for IoT projects, smart home devices, and industrial automation—where a versatile combination of reliable Ethernet connectivity and low-power wireless processing simplifies installation and enhances system performance.