Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Description

Note:

This product has reached end-of-life and is not longer being manufactured.

Sonoff BasicR2-WiFi Smart Switch is an appliance that turns your home appliances into intelligent homes. Connect it to the middle of the power supply and the appliance to change your ordinary furniture and make it smart. Of course, BasicR2 also supports hand-free voice control, which is compatible with Amazon Alexa, Google Assistant, etc.

Feature

  • Simple operation: Use the eWeLink app to control all smart furniture with BasicR2 installed.
  • Make your life simpler: connect other smart devices to make actions auto-on/-off and make your life becomes simpler.
  • Multi-function fusion: Sonoff BasicR2 has most of the basic functions for you to apply your smart furniture, like remote APP control, LAN control, timing schedule, share control, etc.
  • Hand-free voice control: Compatible with Amazon Alexa, Google Assistant, SmartThings, and Alice. Just speak out your command, the smart device can control on/off as you say.
  • Safe and secure: CE, FCC, and RoHS-certified products will be safer and more reliable.

 

Description

Sonoff BasicR2 is a cheap and cost-effective smart switch to convert your furniture into smart furniture. It is not complicated to create smart furniture as you would imagine. Sonoff BasicR2 is the perfect way to transform your ordinary furniture and make them smarter. It's a much simpler setup with BasicR2 that connects it to the middle of the power supply and the appliance to change your ordinary furniture. Sometimes you worry about leaving the lights on when you go out, but now you need to connect your furniture using BasicR2 and download the eWeLink app on your phone to control the lights on and off. Of course, it can not only turn the light on or off, but it also has other smarter features.

Sonoff BasicR2 has several basic smart functions that you can apply to smart furniture. Remote control and single/countdown timing help you turn on your home appliances in advance When you go out and come home. If you want to open the door, you can automatically turn on the lights in your home and apply Sonoff DW2-WiFi to achieve this control, it will use two sensors to identify whether the door is opened, and when the door is opened that will light up your home automatically. When you connect to the eWeLink-App, it also syncs your appliance status data to your phone. Sonoff BasicR2 also supports Handoff voice control which means you can communicate with Alexa, Google Assistant, and Alice Interact to control other smart furniture in your home! If your hands are full of items at this time and you haven't put them away to turn on your lights, Sonoff BasicR2 is your best choice. In addition to this device supports LAN control and sharing control. Sharing capabilities in your application allow you to notify an unlimited number of users about the state of your furniture. For example, you, your family, or your neighbors can Jointly check and monitor the home for suspicious conditions.

BasicR2 can operate in high humidity for 48 hours. They are all capable of working continuously for several hours at -10 ° C to 60 ° C with a rated load of 10A. This product has CE, FCC, and RoHS-certified, buying it will be safer and more reliable.

Application

  • Home Assistant
  • Home Automation
  • Smart Home
  • Office
  • Hotel
  • Hospital

 

Specification

Input

100-240V AC 50/60Hz

Output

100-240V AC 50/60Hz

Max.Load

10A/2200W

Switch Channel

Single

Wi-Fi

IEEE 802.11 b/g/n 2.4GHz;

Material

PC

DIY Mode

No

Works With

Amazon Alexa, Google Assistant, Samsung Smarthings, Yandex Alice

Box Size

90X41X27mm

Weight

58.0g

Certified Compliance

ETL, CE, FCC

 

Part List

Sonoff BasicR2

x1

Screws

x4

User Manual

×1

Certification

HSCODE8536500090
USHSCODE8536509020
UPC
EUHSCODE8536301090
COOCHINA

Sonoff BasicR2-WiFi Smart Switch, Voice control,Smart Home

SKU 113991074

Sonoff BasicR2-WiFi Smart Switch is an appliance that turns your home appliances into intelligent homes. Connect it to the middle of the power supply and the appliance to change your ordinary furniture and make it smart. Of course, Sonoff BasicR2 also supports hand-free voice control, which is compatible with Amazon Alexa, Google Assistant, etc.

USD$5.90
Discontinued
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy