
Sonoff ZBMINI is a two-way smart switch that supports Zigbee and can use Hands-free Voice Control like Alexa or Hey Google. It can control the switches in your home and make it smarter, which can also connect to many gateways as long as your gateway supports the Zigbee 3.0 protocol.
SONOFF ZBMINI is a two-way smart switch that supports Zigbee and the powerful compatibility ensures with many hubs such as SONOFF ZBBridge, Amazon hub, Samsung SmartThings hub, etc. Because ZBMini uses Zigbee 3.0 protocol, so as long as your gateway uses Zigbee 3.0 protocol Can connect to ZBMini. The Zigbee 3.0 protocol with AES-128 encryption keeps your device data secure and unreadable by prying eyes. ZBMini utilizes a fire-proof and flame-retardant shell to keep your switch safer. When you use multiple Zigbee devices in your home, it can act as a Zigbee router to help transmit Zigbee signals to ensure a stable connection.
SONOFF ZBMINI also supports smart control of furniture. After the ZBMINI is connected to the SONOFF ZBBridge, it can be controlled through the eWeLink APP to realize functions such as remote control, timing, shared control, and smart scene. Suppose you can set up a smart scene for your living room, and use ZBMINI to connect your switches, whether you are going out, or in a different room, you can remotely control the smart switch through your phone. Sonoff BasicR2 also supports Handoff voice control which means you can communicate with Alexa, Google Assistant, and Alice Interact to control other smart furniture in your home.
With the ZBMINI installed behind the home's physical switch and hidden in the switch box, you get a smart light and leave no traces, while the physical switch control is still retained.
Note
It is recommended that the ZBMINI be installed outward from the rear, not inside the metal junction box.
Product Type | Zigbee Two-Way Smart Switch |
Input | 100-240V AC 50/60Hz |
Output | 100-240V AC 50/60Hz |
Zigbee | IEEE 802.15.4 2.4GHz |
Max. Load | 10A |
Material | PC |
Certified Compliance | FCC, CE, Zigbee Alliance |
Works With | Amazon Alexa, Google Assistant, Samsung Smarthings, Yandex Alice |
Sonoff ZBMini | x1 |
User Manual | ×1 |
| HSCODE | 8536500090 |
| USHSCODE | 8517620010 |
| UPC | |
| EUHSCODE | 8536301090 |
| COO | CHINA |
Sonoff ZBMINI is a two-way smart switch that supports Zigbee and can use Hands-free Voice Control like Alexa or Hey Google. It can control the switches in your home and make it smarter, which can also connect to many gateways as long as your gateway supports the Zigbee 3.0 protocol.