Product Details
Wiki & Learn
Reviews
Download PDF

Feature

 
  • Tamper Alert: Equipped with tamper-proof features ensures your peace of mind. Receive App notifications on your phone if the sensor is tampered with.
  • Add to Home Assistant: Seamlessly integrates with Zigbee hubs utilizing the Zigbee 3.0 protocol, easily add to Home Assistant for your home automation through ZHA or Zigbee2MQTT
  • Local Scene Intelligent Linkage: Even if your Wi-Fi network crashes, you can still activate Zigbee local scenes as long as your Zigbee devices are powered on. Lower latency, higher reliability.
  • Extended Battery Life: Using CR2477 battery extends the battery life to over 5 years, eliminating concerns about frequent battery replacements.

Support by Platforms

Note: SNZB-04P needs to be used with Zigbee Hub, or with HA Green and Zigbee hub.

Specification

MCU

EFR32MG22

Input

CR2477(3V)

Colour

White

Product dimension

Transmitter(50.5x32x21.9mm)Magnet(27x12x12.4mm)

Net weight

33g

Casing materials

PC

Wireless connection

Zigbee 3.0 IEEE802.15.4

Pairing time

180s

Communication distance

Indoor environment 30m

Applicable place

Indoor

Installation distance

≤20mm

Working temperature

-10°C ~ 60°C

Working humidity

5-95%RH, non-condensing

Working height

Less than 5000m

Hardware Overview

①Transmitter

②Button

③LED indicator(RED)

④Battery cover

⑤ALignment mark for installation

⑥Magnet

Application

  • Smart Home
  • Front door/Back yard
  • Window
  • Office
  • Prison

Certification

HSCODE9031809090
USHSCODE9031808085
UPC
EUHSCODE9013101000
COOCHINA

Part List

Transmitter

x1

Magnet

x1

SONOFF SNZB-04P Zigbee Door/Window Sensor - Home Assistant Compatible

SKU 101991403

SNZB-04P is a Zigbee 3.0 protocol-based door/window sensor equipped with a tamper-proof feature, and designed for use with Home Assistant Green and the SkyConnect USB Stick to optimize your smart home comfort.

USD$9.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy