Note:
Early Build provides beta products (featuring 3D-printed cases) and evolving software before final release. We welcome your feedback and suggestions to shape the product's evolution. Enjoy exploring!
ESPHome Ready-Made Project: Zero-Code Setup!
Seeed Studio is proud to have joined the ESPHome Ready-Made Project. No YAML or coding required—flash your firmware directly via web browser for instant integration.
Featured Devices:
Experience seamless setup now at the ESPHome Ready-Made Projects website!
Explore landing page to discover more plug-and-play, Home Assistant–compatible devices designed for faster deployment and simplified integration.
Feature 1: Advanced mmWave Sensing for Breathing, Heartbeat and Human Presence Detection
The MR60BHA2 60GHz mmWave Sensor Module excels in detecting breathing and heartbeat with pre-set algorithms, and also includes human static presence functionality.
*The above parameters have been tested in the empty deployment environments.
Feature 2: Powered by ESP32 & ESPHome & No-Code Integration with Home Assistant
The kit features a Seeed Studio XIAO ESP32C6 with pre-flashed ESPHome firmware, enabling seamless plug-and-play integration with Home Assistant. Configure the device in ESPHome, and no-code setup for Home Assistant in 1-2 minutes.
Feature 3: Ambient Light Sensing for Responsive Automation
The mmWave sensor module includes a BH1750 light sensor, offering precise ambient light detection from 1 to 65,535 lux, with adjustable measurements up to 100,000 lux. Supported by ESPHome and Arduino IDE, it allows you to collect ambient light readings as frequently as every second, enhancing your automation's responsiveness to environmental changes.
Feature 4: Customizable Interaction
This 60GHz mmWave Sensor Module is equipped with a WS2812 RGB LED, allowing for DIY customization of the indicator light.
Feature 5: Extended Sensing or Automation with Grove
We’ve added one additional Grove Connector to the mmWave Module for easy expansion with your own Grove sensors and actuators (e.g., PIR and Relay). Choose from over 300 compatible Grove Modules!
Feature 6: Open Source 3D Printed Enclosure
To simplify deployment, we offer a 3D printed enclosure available for free download, providing a starting point to customize your casing design.
Feature 7: Open for Customization
Want to tailor-make the kit to fit your unique applications?
For more information about 3D point cloud data generation and interference zone configuration when customizing mmWave modules. Seeed provides one-stop R&D customization and manufacturing services for fast development from concept to production. Contact us at [email protected] to learn more.
General Parameters | |
mmWave Firmware | Breathing and Heartbeat Detection |
Detection Range | Human Static Presence Detection: up to 6 Meters Breathing and Heartbeat Detection: 1.5 Meters |
MCU | Seeed Studio XIAO ESP32C6 |
LED | WS2812 RGB LED |
Button | Rest |
Light Sensor | BH1750Range: 1 to 65,535 lux with adjustable measurements up to 100,000 lux |
Grove Connector | 1 GPIO Port ● D0 ● D10 |
Pin Header Spacing | 2.54mm |
Power Supply | 5V/1A |
Power consumption | 0.5w: Standby Mode 0.8w: Activation Mode 1.4w: Work with Grove Relay status |
Note Change Record
2025/5/15, Optimized the Wi-Fi signal by adding an FPC antenna.
60GHz mmWave Sensor Module with 3D Printed Case | x1 |
Seeed Studio XIAO ESP32C6 with Pre-Flashed ESPHome Firmware | x1 |
We are putting the spotlight on Seeed's self-developed Home Assistant-compatible products, offering affiliates 10% commission on referred sales. Sign up to earn more today!
This MR60BHA2 Sensor Kit leverages 60GHz mmWave technology, offering reliable breathing and heartbeat detection, as well as human presence detection. Featuring light level sensing, an RGB LED for customizable interaction, and support for extended sensors/actuators, it provides next-level sensing for more responsive automation. With the XIAO ESP32C6 as the brain, the kit comes with pre-flashed ESPHome firmware and wireless connectivity via Wi-Fi. Thanks to the pre-flashed ESPHome firmware, this kit offers no-code plug-and-play integration with Home Assistant, making it an ideal solution for healthcare monitoring, safety monitoring, elderly care, home automation, and more.