
Zigbee 3.0 USB Dongle Plus–ZBDongle-Es is a universal Zigbee USB stick. It can be directly plugged into your computer or Raspberry Pi and can be used as a Zigbee gateway in Home Assistant, openHAB, Zigbee2MQTT, or other open-source platforms to locally control all your Zigbee devices. It supports a wide range of devices, such as switches, temperature and humidity sensors, Wireless door/window sensors, etc, and can manage various sub-devices from various brands or flash router firmware to extend the network range.
It is based on the EFR32MG21 and pre-flashed with the Zigbee coordinator firmware based on EZNet 6.10.3 out of box. It has an SMA interface for an external rotatable antenna with a +20dBm output gain for further signal reach. It supports a working temperature of -10°C~40°C and a working height of ≤2000m, which makes it applicable to use indoors. And the aluminum housing effectively reduces signal interference from peripherals.
You can also develop this on various platforms, such as Linux, Ubuntu, Raspbian, Windows, macOS (Windows and macOS require corresponding driver installation). Click to follow the tutorial on using SONOFF Dongle Plus on Home Assistant.
MCU |
EFR32MG21 |
Serial Interface Protocol | EmberZNet (EZSP) |
USB-Serial Chip | CH9102F |
Input |
5VDC 100mA Max |
Output Power | 20dBm(default) |
Antenna |
External antenna (Manual installation) |
Zigbee |
Zigbee 3.0(IEEE 802.15.4) |
Security |
WPA/WPA2 |
Flow Control | Software flow control |
Encryption type |
AES-128 |
Working temperature |
-10°C~40°C |
Working height |
≤2000m |
| HSCODE | 8517629990 |
| USHSCODE | 8517620010 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
| Zigbee 3.0 USB Dongle Plus–ZBDongle-E | ×1 |
| Antenna | ×1 |
| User Manual | ×1 |
Zigbee 3.0 USB Dongle Plus–ZBDongle-E is a universal Zigbee USB stick. It is based on EFR32MG21 and pre-flashed with the Zigbee coordinator firmware based on EZNet 6.10.3 out of box. It can be used as a Zigbee gateway in Home Assistant, openHAB, Zigbee2MQTT, or other open-source platforms to locally control all your Zigbee devices.