Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note:

  • XIAO ePaper DIY Kit EE03 supports SenseCraft Seeedash, our no-code UI design platform, formerly known as SenseCraft HMI. All your existing content remains available.
  • Built in XIAO ESP32-S3 Plus:Works immediately when connected to a compatible ePaper display.
  • Dedicated 13.3" Spectra™ 6 E-Ink Support: Specifically designed for 13.3" Spectra™ 6 displays, ensuring quick setup and stable operation.
  • BAT Connector with Switch: Provides simple battery connection and integrates a switch, enabling efficient power management and energy savings.
  • User-Friendly Buttons: Features 1 reset button and 3 user-programmable buttons, providing flexibility for project acceleration and customizable functions.
  • SenseCraft Seeedash Firmware Pre-Flashed: Simply plug in and start right away with SenseCraft Seeedash, our AI-powered no-code UI design platform. Choose from rich templates or drag-and-drop UI building (with optional AI assistance), and deploy to the ePaper display in just a few clicks.

 

Note: 

Occasional high-frequency sound may occur during operation. This is normal due to the ePaper power circuit and does not affect performance.

Specification

Parameter

Description

Processor

XIAO ESP32-S3 Plus

ePaper Connector

FPC 60 Pin 0.5mm

Battery Connector

JST 2.0mm

Switch

Battery Power ON/OFF

Power Supply

- 3.7V Li-Battery

- USB Type-C

Button

-1x Reset button

-3x User button

Hardware Overview

Application

  • Real-Time Dashboard: Display live information such as weather updates, calendar schedules, key notifications, and data widgets like energy usage, sensor status, or KPIs.
  • Security Alerts: Display alerts and notifications about security events, such as motion detection or door/window sensor activation.
  • Digital Photo Frame: Create a WiFi-enabled digital photo frame that can display images from your local network or cloud albums.
  • Public Transit Arrival Board: Show real-time bus/train arrival times, route status, and service alerts at a glance for daily commuting.

 

ePaper Selection Guide

XIAO ePaper DIY Kit EE02 for 13.3" Spectra™ 6 E-Ink

SKU E26010501

Powered by XIAO ESP32-S3 Plus, the display board EE02 supports 13.3" spectra™ 6 E-Ink. It features a JST 2.0 mm battery connector with power switch, built-in charging IC, and comes with one reset and three user buttons. Well-suited for low-power ePaper projects such as digital frames and information boards.

USD$163.90
XIAO ePaper Display Board EE02 for 13.3" Spectra™ 6 E-Inkx1$14.90
13.3" spectra™ 6 E-Ink / ePaper Display with 1200x1600 Pixels, SPI interface, Support XIAO/Arduinox1$149.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy