
ESPHome Ready-Made Project: Zero-Code Setup!
Seeed Studio is proud to have joined the ESPHome Ready-Made Project. No YAML or coding required—flash your firmware directly via web browser for instant integration.
Featured Devices:
Experience seamless setup now at the ESPHome Ready-Made Projects website!
Explore landing page to discover more plug-and-play, Home Assistant–compatible devices designed for faster deployment and simplified integration.
Powered by XIAO ESP32-C3, built on the ESPHome platform, XIAO Smart IR Mate is automatically discovered by Home Assistant, offering simple entities for effortless automation and scripting.
Features a touch module, vibration motor and LED indicator. It vibrates once is touched, After learning the IR signal, touch it to send the signal . Short vibrations confirm actions, long vibrations signal learning mode, and the LED indicates network status, simplifying setup and troubleshooting.
Supports learning up to 10 IR commands from standard IR remotes for one-tap playback in Home Assistant.
Measuring just 65mm in diameter and 19mm in height, the XIAO IR Mate features an ultra-compact design. It is conveniently powered via a USB-C connection, eliminating the need for bulky external adapters.
Note:
Early Build provides beta products (featuring 3D-printed cases) and evolving software before final release. We welcome your feedback and suggestions to shape the product's evolution. Enjoy exploring!
Item | Details |
Main Controller | |
Wireless Connectivity | Wi-Fi 2.4GHz & BLE (Available for custom development) |
Power Supply | 5V, via XIAO ESP32-C3's USB Type-C |
IR Transmission | 3x High-power IR LEDs for 360° coverage |
IR Reception | 1x High-sensitivity IR receiver |
Onboard Interfaces |
|
Software | Pre-flashed ESPHome firmware, with native Home Assistant support |
Dimensions | Diameter: 65mm Height: 19mm |
| HSCODE | 8536500090 |
| USHSCODE | 8536509020 |
| UPC | |
| EUHSCODE | 8517180000 |
| COO | CHINA |
XIAO IR Mate | x1 |
The XIAO IR Mate is a compact yet powerful smart infrared remote control hub designed specifically for Home Assistant. With the XIAO ESP32-C3 at its core, it seamlessly integrates with Home Assistant, allowing you to directly control your traditional infrared home appliances, such as TVs, air conditioners, and fans, via your mobile phone or automation routines. Featuring one-touch learning, and haptic feedback, it's the ultimate tool for making your traditional devices smart.