Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note:

Early Build provides beta products (featuring 3D-printed cases) and evolving software before final release. We welcome your feedback and suggestions to shape the product's evolution. Enjoy exploring!

Features 1: Zero-Barrier Creation, Perfect for Music Beginners

With three preset modes and plug-and-play functionality, you can dive straight into music creation—no complex setup required. Built-in speaker and four tactile buttons deliver an intuitive, self-contained experience that eliminates external dependencies. Start making music from the very first note, no prior expertise needed.

Features 2: All-in-One MIDI + Metronome – Smarter, Smoother Workflow

XIAO MIDI synthesizer comes with a pre-set Metronome Mode, where you can press the buttons to change your BPM and toggle the drum track to effortlessly sync rhythms and control your entire beats with one single device. No need for extra devices or apps.

Features 3: Pro-Grade Performance for Advanced Players

Open-source hardware/software architecture supports deep customization and advanced sound design. With 64-note polyphony and 128-note capacity, unlock limitless sonic possibilities—craft your own signature sound engine, whether you're a beginner or an audio hacker.

Features 4: Ultra-Portable & Fully Hackable

Pocket-sized design (71mm × 49mm × 28.5mm) lets you capture inspiration anytime, anywhere. The 3D printed enclosure is fully open-source for you to remix and customize—not just an instrument, but your personal music canvas.

Specification

Hardware Specifications

Core Module

MCU

XIAO ESP32-C3

Sound Generation

MIDI Chip

SAM2695

Polyphony

Up to 64 voices

Instrument Presets

Over 100 different instrument sounds available

Interfaces and Connectivity

3.5mm Audio Jack

● Used to connect external audio devices (e.g., speakers or headphones)

● Features auto-disabling of the Class D amplifier when a cable is inserted and re-enabling when removed

Physical Buttons

Four side-mounted physical buttons for user interaction

XIAO Socket

A dedicated socket designed for the XIAO module, with expansion capability via additional side connectors

D-Class Amplifier

Build-in Speaker

Power and Indicators

Power Supply

5V Type-C

Indicator LED

A single-color LED used to indicate power status and provide user feedback

Software Specifications

Platform Support

Arduino IDE

MIDI Protocol

Standard MIDI protocol 1.0

Operating Modes

Mode 1: Sound Test

● Test audio output, switch between instrument sounds (128 preset options), and adjust notes within a range (21 to 108, with a default C4 at note 60)

Mode 2: Metronome

● Tap-based BPM setting and drum track on/off toggling

● BPM Range: 40 to 240 BPM (default of 120 BPM)

Mode 3: Multi-Track Playback

● Each track has an on/off state with user-programmed playback sequences

● Manage simultaneous playback across four different sound tracks

Button Functionality

Short Press

 

Long Press

Used for global volume adjustments and switching between operating modes (detected with a 2–3-second press)

Hardware Overview

 

 

Certification

HSCODE9207900090
USHSCODE9207900080
UPC
EUHSCODE9207909000
COOCHINA

Part List

XIAO MIDI Synthesizer with 3D-Printed Enclosure (White)

1

XIAO MIDI Synthesizer

SKU 107990333

 

Small in size, big in sound! Powered by XIAO ESP32-C3 and the SAM2695 MIDI chip, this compact gadget effortlessly brings melodies to life. With built-in MIDI sound source and a speaker, it delivers rich tones, dynamic polyphony (up to 64 voices), and an extensive selection of hundreds of timbres. Whether you're a developer crafting sound experiments or a musician composing new tunes, this synthesizer makes music creation smooth and inspiring!

USD$19.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy