Introducing the COB LED Driver Board for Seeed Studio XIAO

Build Ultra-Bright, Ultra-Compact Wireless Lighting Setups.

Creating smooth, uniform, and ultra-bright lighting has never been this simple. Today, we’re excited to introduce our new  COB LED Driver Borad for Seeed Studio XIAO—a compact yet powerful expansion board that redefines what small-form-factor lighting systems can achieve.

Whether you’re building artistic light installations, wearable lighting, props, home ambiance lights, or IoT-enabled decorations, this driver dock unlocks new creative possibilities. With integrated battery management, high-power output, and compatibility with ultra-narrow 1mm 3V COB LED strips, it delivers a true plug-and-play lighting platform for makers, designers, and embedded engineers.

Key Features

🔋 Built-in Battery Management

  • Battery-powered operation
  • USB charging
  • Smart 300mA/80mA current-limit protection for stable, safe use

🔌 7 High-Power Output Channels

  • Drive ultra-bright 3V COB LED strips
  • Supports both high-power illumination and low-power light effects

🧩 Grove Sensor Port

  • Plug-and-play sensor expansion
  • Easily add motion, light, sound, or environmental interaction

Designed for COB Lighting Creativity

This driver dock breaks through the GPIO power limitations of small MCUs, offering 7 independent high-current output channels to drive compact COB LED strips with ease. Simply slot in any Seeed Studio XIAO board——and instantly transform it into a highly capable lighting controller.

Because it supports ultra-narrow 1mm 3V COB LED strips, the board is ideal for creating light effects in confined spaces where traditional LED strip solutions won’t fit.

Why COB LED Strips?

🌟 Seamless, Dot-Free Light: Unlike SMD strips that show individual LED beads, COB strips pack many LED chips tightly on the substrate. This produces: Completely continuous illumination & Zero visible “LED dots” & Softer, smoother, and more premium lighting. Ideal for cameras, décor, displays, and architectural lighting.

💡 Higher Efficiency & Brightness: The dense chip arrangement and improved thermal dissipation mean: Higher luminous efficiency & Stronger brightness at the same power level & Longer lifespan under continuous use

🌀 Flexible and Easy to Install: COB strips offer excellent bending radius, making them suitable for: Hidden cove lighting & Shelf and cabinet lighting & Wearables and props & Creative shapes and tight installations

🎨 Uniform, Spot-Free Illumination: Perfect for any application needing smooth, uninterrupted glow: Mood lighting & Backlighting & Under-cabinet illumination & Accent and edge lighting. Combined with the 7-channel driver dock, you can craft intricate multi-zone effects that stay clean and uniform.

✂️ Customizable Length with Single-Side Electrodes: COB strips feature single-side positive/negative electrodes, allowing you to cut them to the desired length and connect directly to the driver dock. This makes installation flexible and convenient for spaces of varying size without affecting performance.

Choose from COB strips in different lengths with versatile connection options, all powered easily with a battery-driven, wire-free board. Perfect for adding soft, seamless light to your desk, bedside, shelves, or any creative corner—cut, connect, and place wherever you like for a cozy, glowing touch.

Product NameConnection TypeLengthPackageSKU
Single Ended COB LED Strip - White(6500K) 110mm (5PCS)Single Ended110mm5pcs100036812
Single Ended COB LED Strip - White(6500K) 300mm(5PCS)Single Ended300mm5pcs100061492
Double Ended COB LED Strip - White(6500K) 38mm(10PCS)Double Ended38mm10pcs100052952
Double Ended COB LED Strip - White(6500K) 130mm(5PCS)Double Ended130mm5pcs100074846
Double Ended COB LED Strip - White(6500K) 300mm(5PCS)Double Ended300mm5pcs100074765

🎄 Christmas Lighting

Ultra-narrow COB strips outline windows, wrap around the Christmas tree, or hang vertically like falling lights. Battery-powered and XIAO-controlled, they can create soft breathing effects that mimic the flicker of a fireplace, highlighting ornaments with smooth, uninterrupted illumination—no visible LED dots, just warm, cozy holiday glow.

Christmas tree

🏠 Smart Home Ambience

Integrate the driver board into cabinets, shelves, stairways, or hidden lighting coves to create clean, uniform ambient light. With the Grove sensor port, you can add motion sensors and light sensors to build responsive lighting—hallway lights that turn on only when someone passes by, under-cabinet illumination that automatically adjusts brightness based on ambient light, or mood lighting that adapts throughout the day. And when paired with Home Assistant, these behaviors become fully customizable: trigger lights with a PIR motion sensor, dim or brighten them using real-time illuminance readings, or link them with other smart-home devices to create seamless, energy-efficient automations tailored to your needs.

smart home decoration

What's the different between 2 LED driver board

Two Lighting Engines, Infinite Possibilities:

Choose the COB LED Driver Board for Desktop Ambience & Creativity—perfect for DIY neon signs, wireless desktop gadgets, and scale models. With battery management and 7-channel control, it brings delicate, dynamic lighting to your workspace without the mess of wires.

Choose the Classic LED Driver Board for Room-Scale Power—designed for home decor and architectural lighting. Powered by a DC jack, it delivers the raw 12V/5V power needed to drive long RGB strips and brighten up entire spaces.

The table below provides a detailed side-by-side comparison of the two driver boards for quick reference

FeatureCOB LED Driver Board for XIAOLED Driver Board for XIAO
Best ForMiniature Models & Wireless Projects
(Gundam, Diorama, Wearables)
General Home Decor & High Power
(Room Lighting, RGB Strips)
Supported LEDs3V Flexible COB Filaments
(1mm width, Single/Double Ended)
5V / 12V LED Strips
(Single Color or Addressable RGB WS2812)
LED VoltageDC 3V (Low Voltage)DC 5V / 12V (High Voltage)
Power Input• 3.7V Li-Po Battery (Portable)
• 5V USB (via XIAO)
• DC Power Jack (5.5x2.1mm)
• Screw Terminals (Wire)
Driver Channels7 Channels (Multi-Zone)
• 3x High-Power (300mA, Switch Only)
• 4x FX-PWM (80mA, Dimmable)
1 Channel / Bus
• Controls entire strip via MOSFET
• Or passes Data to RGB LEDs
Max Current~1A Total (Thermal limited)3A (5V) / 2A (12V)
Battery Mgmt✅ Yes (Charging & Protection)❌ No
Control LogicGPIO Switch + PWM DimmingAnalog Dimming or Digital Protocol
Onboard ExtrasGrove I2C, Power SwitchGrove I2C, Power Switch, User Button
Dimensions25mm x 42mm (Compact)63mm x 30mm (Longer)

Avaliable Now

We are excited to announce that the COB LED Driver Board is now available on our official website Bazaar and in our AliExpress Store! Packed with 7-channel control, built-in battery management, and stunning lighting effects, it brings limitless creativity to your desktop projects. The best part—it’s only $4.9!

About Author

Calendar

December 2025
M T W T F S S
1234567
891011121314
15161718192021
22232425262728
293031