Loading...

Raspberry Pi Camera

We have several Raspberry Pi cameras, including the official product from the Raspberry Pi foundation and the third-party manufacturers' products. Both Raspberry Pi Camera Module V1 and Raspberry Pi Camera Module V2 is the official product. The camera module V1 is a 5 Megapixels camera based on OV5647 and the camera module V2 is an 8 Megapixels camera based on Sony IMX219. 

 

Meanwhile, we have the raspberry pi wide angle camera which is based on OV5647 and compatible with the Raspberry Pi camera module V1. The wide-angle camera has a 160-degree view angle, pretty much can see any angle in front of the lens.

 

There is also a raspberry pi infrared camera, which provides the raspberry Pi night vision ability.

Loading

15 Items

View as Grid List
per page
  1. Raspberry Pi Wide Angle Camera Module
    Raspberry Pi Wide Angle Camera Module
    SKU 114990838
    Rating:
    100%