Grove - Serial RF Pro

SKU
113020000
Serial RF Pro Twig is a low cost, high performance transparent FSK transceiver with operating at 433/470/868/915 MHz
$19.90
In stock
  • 10+: $17.91
  • 20+: $16.92
  • More
  • 50+: $15.92
  • Less
-
+
Serial RF Pro Twig is a low cost, high performance transparent FSK transceiver with operating at 433/470/868/915 MHz. It features small size, high output power, high sensitivity, long transmission distance and high communication data rate with auto set up for communication change and data receiving and transmission control. There is UART interface, it is easy to realize the wireless data transmission with only providing the UART data. It is flexible for the users to set the UART baud rate, frequency, output power, data rate, frequency deviation, receiving bandwidth etc parameters. It is your ideal choice for designing wireless data transmission products which can be widely used on wireless data transmission field.
To get the best performance, please use it at 433MHZ (Default).
Features
  • Grove compatible

  • Low cost, high performance , high reliability

  • FSK modulation, 2-way half –duplex communication, strong anti-interfere

  • 433/470/868/915MHz ISM band,globally license free

  • Maximal output power100mW(20dBm),output power adjustable between 1-20dBm

  • Sensitivity -117dBm

  • Supply current for Tx 100mA@20dBm, 40mA@14dBm

  • Supply current for Rx 25mA

  • Low current sleep mode 1uA

  • Operation frequency can be configured, acceptable for several modules working in different frequency with no disturbance on each other

  • Optional for frequency deviation and receiving ISM bandwidth, users can be modulated by software

  • Communication speed 1.2kbps -115.2kbps,can be modulated through software

  • Longer transmission distance,about 600m in open air

  • RSSI function

  • Accord FCC,ETSI standard


Application Ideas

  • Remote control, remote measurement system

  • Wireless meter

  • Access control

  • Identification system

  • Data collection

  • IT household appliance

  • Intelligence household appliance

  • Baby monitoring system


For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.

Technical details

Dimensions 130mm x90mm x11mm
Weight G.W 11g
Battery Exclude

Part List

Grove - Serial RF Pro 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517700000
UPC 841454107668
ROHS 1

Grove - Serial RF Pro

Wiki of Grove - Serial RF Pro

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:39:03

    Sorry that we do not sell UART to/from USB cable for this product , if you want to bug can search here : http://www.seeedstudio.com/dep...

    Answer by: admin on 2018-12-18 02:39:03
  • Question by: admin on 2018-12-18 02:39:03

    In an open area, the distance can be 100m at most.

    Answer by: admin on 2018-12-18 02:39:03
  • Question by: admin on 2018-12-18 02:39:02

    good idea, but notice the transmission distance can be upto 600m and varies with air conditions , tempratures and so on .
    actually, i think the bluetooth would be better for your project.

    Answer by: admin on 2018-12-18 02:39:02
  • Question by: admin on 2018-12-18 02:39:02

    hey,just solder the antenna to the pad,it's enough.

    Answer by: admin on 2018-12-18 02:39:02
  • Question by: admin on 2018-12-18 02:39:02

    Hi Daniele Canziani.It is feasible in theory.

    Answer by: admin on 2018-12-18 02:39:02
  • Question by: admin on 2018-12-18 02:39:02

    Yes,you can control multiple transceivers simultaneously.

    Answer by: admin on 2018-12-18 02:39:02