Loading...

Grove - Mech Keycap

SKU
111020049

Grove - Mech Keycap, button, LED Key

$3.90
In stock
  • 10+: $3.51
  • 20+: $3.32
  • More
  • 50+: $3.12
  • Less
-
+

PRODUCT DETAILS

The Grove-Mech keycap is a mechanical switch with a build-in LED. The 255 full color RGB LED makes it simple and easy to show the statues of your switch. This keycap is very reliable with 20,000,000 times press operating life.

You will find that this is an interesting and stable module to make some really fun project or product. Actually, you even can make a mechanical keyboard using several Grove-Mech keycaps.

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Features

  • Programmable LED

  • Reliable mechanical structure 

  • Extremely long operating Life

Typical Applications

  • automotive devices

  • visual devices

  • home electrical appliances

  • information devices


Pin Map



Technical details

Dimensions 20mm x20mm x30mm
Weight G.W 10.3g
Battery Exclude
Working Voltage 3.3V / 5V
Insulation Resistance 100MΩ Min.
Contract Resistance 200 mΩ Max.
Operating Life without Load 20,000,000 (times)

Part List

Grove - Mech Keycap 1
Grove Cable 1

ECCN/HTS

HSCODE 8536500000
USHSCODE 8473305100
UPC 841454121138

LEARN AND DOCUMENTS

Learn

This IMU-equipped pen is trained to recognize handwritten numbers
This is the wiki of Grove-Mech keycap

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ