seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      easyRadio 433MHZ USB Transmit & Receive for Raspberry Pi

      easyRadio 433MHZ USB Transmit & Receive for Raspberry Pi

      SKU 317990016
      $82.00
      DISCONTINUED
      This item is no longer available.

      Best-sellers

      Description

      Utilising proprietary LPRS easyRadio technology operating in the 434MHz Industrial Scientific & Medical (ISM) bands the Connect2Pi USB ‘dongle’ provides a simple wireless bridge between Raspberry Pi (Pi2Pi), a Raspberry Pi and a PC or any other device that supports USB serial communications. 
       
      These devices provide considerably greater range and less power consumption than similar WiFi or Bluetooth dongles operating in the overcrowded 2.4GHz bands. 
       

      Frequency, bandwidth, power output and data rate can (optionally) be configured to allow multiple devices to communicate free from interference from each other and any other RF devices. 


      FEATURES

      • LPRS easyRadio RF Transceiver technology, Bi-directional link, no RF protocol software required

      • USB Connection, Plug & Play operation, appears as a Com port

      • Low current consumption, Can be powered directly from Raspberry Pi

      • Integral SMA Antenna connector, Allows use of extension for optimal antenna position

      • FTDI FT232 USB IC, Linux & Windows drivers available (see below)

      • Transmit & Receive LEDs, Diagnostics

      • Configurable RF parameters (optional), Fine tune for optimum performance

      • Up to 180 Bytes per packet, Ideal for Sense & Control applications

      • Built-in Temperature Sensor, Usable by host program



       



      Technical Details

      Dimensions100mm x 70mm x 7.5mm
      WeightG.W 20g    
      BatteryExclude

      Part List

      RF USB Dongle1
      Antenna1

      Reviews

      Questions and Answers

      SUBMIT
      0
      Is there a matching receiver?
      on Dec 06,2017
      Replyupvote ()
      Hi Richard~ This one is a transceiver & transmitter Modules.You can use two of this module to set up a connection net. Regards
      on Dec 08,2017 11:36 AM
      Replyupvote ()
      Reply

        View History

        easyRadio 433MHZ USB Transmit & Receive for Raspberry Pi

        SKU 317990016
        $82.00
        DISCONTINUED
        This item is no longer available.
        $82.00/1pcs+
        $77.90/10pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer