USB Cable and Charger Tester - qualMeter Basic
- 10+: $29.75
YOU MAY LIKE THIS
PRODUCT DETAILS
QooPow™ qualMeter is a revolutionary, smart and cost-efficient DIY device, which can simply help you to diagnostic and get to know the quality of your USB cables and chargers in a glance without any technical background.
qualMeter helps to address some common issues with USB cables and chargers, such as slow charging, cable/charger gets hot, shorted cables, slow data transferring and so on. It also prevents you from unsafe charging by detecting defective cables and chargers.
QooPow™ qualMeter is suitable for wide range of mainstream cables including Micro, Mini USB, 8-pin, 30-pin, and Type C and is compatible with most of major 5v USB chargers.
qualMeter Basic is fully designed for non-tech people who have not much knowledge about electrical stuff.
What are the differences between qualMeter Basic and qualMeter X?
1 x qualMeter Basic
Technical details
Dimensions | 60mm x70mm x12mm |
Weight | G.W 17g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9030339000 |
USHSCODE | 9030333800 |
UPC | 841454119432 |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |