- Affordable, Available, Reliable Raspberry Pi and ESP Powered OT to IT Solution

Affordable
Low purchase cost
Low maintenance cost
Low personnel cost

Available
Stable core module supply
Efficient & Powerful supply chain based in Shenzhen

Reliable
ESD protection & EMI shielding
Isolated IO
RoHS/CE/FCC/UKCA/TELEC certified, 2-year warranty
Edge Series for Industry -
The OT-IT Bridge
As the lightweight industrial edge controllers launched by Seeed Studio, the Edge Series is defined as an OT-IT Bridge for industry senarios. They function as integrated PLC, PAC, Gateway, and HMI (EdgeLogix), and constitute the SCADA system together with reTerminal/Plus as the Panel PC. It helps traditional controllers, actuators, and data communicate with cloud, providing you the affordable, available and also reliable automation solution.

Software Solution
Raspberry Pi CM4 core and Debian OS based Edge Series are supported by rich open-source software ecosystem. We are dedicated to gradually implement the software roadmap for Edge Series next year.

- Key Feature

All in One Industry Controller
More than a single high-performance PLC/PAC, IPC, lightweight HMI, IIoT gateway, OPC UA Server. They function as the all-in-one devices.

Continuously Improved Software Ecology
Support IEC 61131-3 with CODESYS, Node-RED, and MQTT. Not only AWS, and Azure Cloud services but also SenseCAP Cloud could be available in the near future.

Powerful Computing Capabilities for Complex Tasks
Powered by Raspberry Pi Compute Module 4, equipped up to 8GB RAM and 32GB eMMC, and support Raspbian, Linux, and Ubuntu OS, complex tasks could be processed effectively.

Seamless OT and IT Connection
Seamless communication between OT and IT with multiple industrial fieldbus (RS485/232, CAN, EtherCAT, Profinet, Modbus) and network transmission (Ethernet, 4G LTE, LoRa, Wifi, Bluetooth).

Rugged and Reliable Design, Industrial Grade Protection
Rugged, maintenance-reduced hardware design; ESD protection & EMI shielding; Isolated IO makes the Edge Series the reliable industry edge controller.

Complete Certification and Warranty
RoHS/CE/FCC/UKCA/TELEC certified, 2-year free warranty for quality problems is guaranteed.
We Got the Solution You Need
EdgeLogix-RPi-1000
A high performance PLC/PAC, IPC, HMI, IIoT gateway all in one device with rich scalability and high-speed fieldbus communication capability.
- Modular industrial edge controller / Raspberry Pi CM4 / Extended IO support / HMI for commissioning and diagnostics

EdgeBox-RPi-200
As a compact edge controller, the EdgeBox-RPi, with its superior price and Raspberry Pi software ecosystem, is definitely the best choice.
- All-in-one compact industrial edge controller / Raspberry Pi CM4 / UPS supported

EdgeBox-ESP
As a player focusing on edge controllers, EdgeBox-ESP has a low price but equally stable performance, making it the best choice in light industrial scenarios.
- Built-in 4G module / Isolated AIO&DIO and CANBUS


- Applications

Software-defined plc
(Programmable Logic Controller)

Edge Computing Controller

Automation and Control Systems

Industrial Controller

IoT Gateway

SCADA

Power System
- Who Trust Us