Product Details
Wiki & Learn
Reviews
Download PDF

Description

 

Key Features

  • Compatible Side Panels for NVIDIA® Jetson Nano™
  • 1mm Acrylic sheet with the colour black
  • Specific Sets of Standoffs for NVIDIA® Jetson Nano™

 

This is the compatible Acrylic side panels of re_computer case. You can easily set up a complete re_computer case appearance for both of NVIDIA Jetson Nano B01 and A02 versions using the side panels. It is made of 1mm Acrylic sheet with the colour black, which suits the appearance of re_computer case.

 

 

When installing these SBCs, please follow the instruction below and use the required screws and standoffs.

 

 

We also prepared specific side panels for other popular SBCs. Please check:

 

At Seeed, you can also design your solution all in one page where you choose the desired SBC, any compatible mission board (HATs, expansions) that you want, I/O modules, and nicely place them in the suitable enclosures/cases such as re_computer case. Rest assured, as we have tested full compatibility for all of the products listed on the page. Try it now here and save you time to find hardware compatibility! 

 

 

Part List

  • Side Panels For NVIDIA® Jetson Nano™ - Front x 1
  • Side Panels For NVIDIA® Jetson Nano™ - Back x 1
  • Sets of Standoffs for NVIDIA® Jetson Nano™

 

Certification

HSCODE8543909000
USHSCODE8543903500
UPC
EUHSCODE8543709099
COOCHINA

re_computer case: Side Panels For Jetson Nano With Standoffs

SKU 110991406

This is the compatible Acrylic side panels of re_computer case. You can easily set up a complete re_computer case appearance for both of NVIDIA Jetson Nano B01 and A02 versions using the side panels.

USD$1.49
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy