
reCamera Core Board must be used with Sensor Board and the Base Board. You may purchase them separately and assemble a reCamera yourself.
Chooes1 reCamera Sensor Board:
reCamera 2002 Sensor Board GC2053
Then, choose 1 reCamera Base Board:
reCamera 2002 Base Board with PoE
reCamera’s dimensions and design are fully open source. You are free to design your own sensor board and base board. You may also submit feature requests - feel free to reach out to us on GitHub: GitHub · Where software is built
Core Board | C101 (for all reCamera series) | |
Processor System | Al Performance | 1TOPS@Int8 |
SOC | SG2002 | |
CPU | C906@1GHz + C906@700MHz | |
MCU | 8051@8KB SRAM | |
Memory | 256MB | |
Video Encode | 5MP @ 30Fps | |
Communication | Wifi | Available on reCamera 2002w 8/64GB and reCamera Gimbal |
Storage | emmc | 8/64GB |
| Top View | Bottom View |
For any sensor board and base board idea to prototype, you contact [email protected] to customize expansion board for your special needs.
The project conducts target detection using the YOLO11n model built into reCamera. It performs fuzzy processing on personnel targets and displays a heat map effect. All of this is handled locally within reCamera! And reCamera will send the detected data to the locally running Influxdb database. Then, Grafana reads the data from the Influxdb database to display real-time data dashboards.
An AI-based remote wireless monitoring system using Wi-Fi HaLow. It combines edge AI vision with long-range, low-power wireless communication to enable real-time detection, data transmission, and monitoring in remote or infrastructure-limited environments such as farms, factories, and outdoor sites.
Tutorial: AI Remote Wireless Monitor System with Wifi HaLow | Seeed Studio Wiki
This project uses Seeed's reCamera to detect parking slot occupancy in real-time. It features multi-frame stabilization to avoid flickering and displays results (free/occupied counts) directly on the video stream. The entire workflow runs automatically on the device via a pre-configured Node-RED setup.
Tutorial: AI Parking Slot Monitoring Demo with reCamera | Seeed Studio Wiki
Using its built-in pose detection model, reCamera can recognize your hand and body movements in real time and convert them into game actions, no controllers, no wearables, just pure gesture play. Wave your hand to jump, raise your arm to attack, or lean left and right to dodge obstacles.
Tutorial: Play Subway Surfers with body sensor control | Seeed Studio Wiki
reCamera Core Board | x1 |
Aluminium Frame | x1 |
reCamera Core Board is built around a RISC-V SoC running Linux with 1 TOPS @ INT8 AI acceleration and features a dedicated thermal design to handle heat under peak AI workloads. It provides computing core and enables wifi capability for reCamera. It must be used with Sensor Boards and Base Boards. reCamera is the go-to AI camera for YOLO at the edge.