
reCamera series currently offers two sensor boards OV5647 and GC2053. OV
5647 is the default Sensor Board for reCamera 2002(w) 8/64GB. These two boards allow you to choose freely based on your application needs.
OV5647(S101)— Choose when you need:
GC2053(S4)— Choose when you need:
Here is a comparison of imaging results of two sensor boards:
reCamera Sensor Board GC2053 must be used with Core Board and the Base Board. You may purchase any reCamera model, for example the reCamera 2002 (W) 8/64GB, and install GC2053 Sensor Board onto the finished reCamera unit to extend functionality.
Alternatively, you may purchase the Core Board and Base Board separately and assemble a reCamera yourself.
You may choose reCamera units:
reCamera 2002w 64GB- Open Source AI Camera
reCamera 2002 64GB-Open Source AI Camera
reCamera 2002w 8GB-Open Source AI Camera
reCamera 2002 8GB-Open Source AI Camera
Or individual core boards:
reCamera 2002w Core Board 64GB with Aluminium Frame reCamera 2002 Core Board 64GB with Aluminium Frame reCamera 2002w Core Board 8GB with Aluminium Frame reCamera 2002 Core Board 8GB with Aluminium Frame
with
reCamera 2002 Base Board with PoE
reCamera’s dimensions and design are fully open source. You are free to design your own sensor board and base board. You may also submit feature requests - feel free to reach out to us on GitHub: GitHub · Where software is built
Sensor Board | S101 (default on reCamera 2002) | S4_GC2053 (default on reCamera HQ PoE) |
Sensor | OV5647 | GC2053 |
Resolution | 5M(2592*1944) Pixels | 2MPixels |
Chip | 1/4" CMOS Sensor | 1/2.9'' CMOS Sensor |
Pixel Size | 1.4μm | 2.7μm
|
Output Format | RAW 10 | |
Maximum Frame Rate | full size: 15fps | full size: 30fps
|
Aperture | F2.8 | |
Equivalent Focal Length | 3.46mm | 2.9mm |
Field of View | 65° | DFOV 93° HFOV 84° VFOV 54° |
Distortion | <1% | |
Lens structure | 5P | |
The project conducts target detection using the YOLO11n model built into reCamera. It performs fuzzy processing on personnel targets and displays a heat map effect. All of this is handled locally within reCamera! And reCamera will send the detected data to the locally running Influxdb database. Then, Grafana reads the data from the Influxdb database to display real-time data dashboards.
An AI-based remote wireless monitoring system using Wi-Fi HaLow. It combines edge AI vision with long-range, low-power wireless communication to enable real-time detection, data transmission, and monitoring in remote or infrastructure-limited environments such as farms, factories, and outdoor sites.
Tutorial: AI Remote Wireless Monitor System with Wifi HaLow | Seeed Studio Wiki
This project uses Seeed's reCamera to detect parking slot occupancy in real-time. It features multi-frame stabilization to avoid flickering and displays results (free/occupied counts) directly on the video stream. The entire workflow runs automatically on the device via a pre-configured Node-RED setup.
Tutorial: AI Parking Slot Monitoring Demo with reCamera | Seeed Studio Wiki
Using its built-in pose detection model, reCamera can recognize your hand and body movements in real time and convert them into game actions, no controllers, no wearables, just pure gesture play. Wave your hand to jump, raise your arm to attack, or lean left and right to dodge obstacles.
Tutorial: Play Subway Surfers with body sensor control | Seeed Studio Wiki
| HSCODE | 8529904900 |
| USHSCODE | 8525895050 |
| UPC | |
| EUHSCODE | 8517600000 |
| COO | CHINA |
reCamera Sensor Board GC2053 | x1 |
plastic Cover | x1 |
M2x10 screw | x4 |
reCamera Sensor Board GC2053 is the standard sensor board for reCamera HQ PoE 8/64G. It features a larger CMOS sensor with superior low-light performance, a wider FOV for broader scene coverage It also supports interchangeable M12 lenses. reCamera is the go-to AI camera for YOLO at the edge.