Product Details
Wiki & Learn
Reviews
Download PDF

Feature

reCamera Core Board must be used with Sensor Board and the Base Board. You may purchase them separately and assemble a reCamera yourself.

 

Chooes1 reCamera Sensor Board:

reCamera 2002 Sensor Board GC2053

 

Then, choose 1 reCamera Base Board:

reCamera 2002 Base Board with PoE

 

reCamera’s dimensions and design are fully open source. You are free to design your own sensor board and base board. You may also submit feature requests - feel free to reach out to us on GitHub: GitHub · Where software is built

Specification

Core Board

C101 (for all reCamera series)

Processor System

Al Performance

1TOPS@Int8

SOC

SG2002

CPU

C906@1GHz + C906@700MHz

MCU

8051@8KB SRAM

Memory

256MB

Video Encode

5MP @ 30Fps

Communication

Wifi

Available on reCamera 2002w 8/64GB and reCamera Gimbal

Storage

emmc

8/64GB

Hardware Overview

Top ViewBottom View

For any sensor board and base board idea to prototype, you contact [email protected] to customize expansion board for your special needs.

Application

Integration of Real-time Heatmap with Grafana Data Dashboard

The project conducts target detection using the YOLO11n model built into reCamera. It performs fuzzy processing on personnel targets and displays a heat map effect. All of this is handled locally within reCamera! And reCamera will send the detected data to the locally running Influxdb database. Then, Grafana reads the data from the Influxdb database to display real-time data dashboards.

 

 

AI Remote Wireless Monitoring System Based on reCamera and Wifi Halow

An AI-based remote wireless monitoring system using Wi-Fi HaLow. It combines edge AI vision with long-range, low-power wireless communication to enable real-time detection, data transmission, and monitoring in remote or infrastructure-limited environments such as farms, factories, and outdoor sites.

Video link: https://www.linkedin.com/posts/seeedstudio_howtobuildanaicamera-outdoor-wifi-activity-7401880305940553729-R57w?utm_source=share&utm_medium=member_desktop&rcm=ACoAAGCDEqUBKdDsqK6EqGXClNocxAAtw3IA_T0

Tutorial: AI Remote Wireless Monitor System with Wifi HaLow | Seeed Studio Wiki

 

 

AI Parking Management with reCamera

This project uses Seeed's reCamera to detect parking slot occupancy in real-time. It features multi-frame stabilization to avoid flickering and displays results (free/occupied counts) directly on the video stream. The entire workflow runs automatically on the device via a pre-configured Node-RED setup.

Tutorial: AI Parking Slot Monitoring Demo with reCamera | Seeed Studio Wiki

 

 

Play Subway Surfers with reCamera HQ PoE

Using its built-in pose detection model, reCamera can recognize your hand and body movements in real time and convert them into game actions, no controllers, no wearables, just pure gesture play. Wave your hand to jump, raise your arm to attack, or lean left and right to dodge obstacles.

Video link: https://www.linkedin.com/posts/seeedstudio_howtobuildanaicamera-recamera-yolo11n-activity-7399730949401526272-UdZ4?utm_source=share&utm_medium=member_desktop&rcm=ACoAAGCDEqUBKdDsqK6EqGXClNocxAAtw3IA_T0

Tutorial: Play Subway Surfers with body sensor control | Seeed Studio Wiki

Certification

HSCODE8471504090
USHSCODE8517180050
UPC
EUHSCODE8471707000
COOCHINA

Part List

reCamera Core Board

x1

Aluminium Frame

x1

reCamera 2002w Core Board 8GB with Aluminium Frame

SKU 101991224

reCamera Core Board is built around a RISC-V SoC running Linux with 1 TOPS @ INT8 AI acceleration and features a dedicated thermal design to handle heat under peak AI workloads. It provides computing core and enables wifi capability for reCamera. It must be used with Sensor Boards and Base Boards. reCamera is the go-to AI camera for YOLO at the edge.

Product Type
Wireless Capability
Memory
USD$69.90
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy