
reCamera series currently have two base boards B101 and B3_PoE. B101
is the default Sensor Board for reCamera 2002(w) 8/64GB. These two boards allow you to choose freely based on your application needs.
B101 — Choose when you need:
B3_PoE— Choose when you need:
reCamera Base Board with PoE must be used with Core Board and the Sensor Board. You may purchase any reCamera model, for example the reCamera 2002 (W) 8/64GB, and install GC2053 Sensor Board onto the finished reCamera unit to extend functionality.
Alternatively, you may purchase the Core Board and Sensor Board separately and assemble a reCamera yourself.
You may choose reCamera units:
reCamera 2002w 64GB- Open Source AI Camera
reCamera 2002 64GB-Open Source AI Camera
reCamera 2002w 8GB-Open Source AI Camera
reCamera 2002 8GB-Open Source AI Camera
Or individual core boards:
reCamera 2002w Core Board 64GB with Aluminium Frame reCamera 2002 Core Board 64GB with Aluminium Frame reCamera 2002w Core Board 8GB with Aluminium Frame reCamera 2002 Core Board 8GB with Aluminium Frame
with
reCamera 2002 Sensor Board GC2053
reCamera’s dimensions and design are fully open source. You are free to design your own sensor board and base board. You may also submit feature requests - feel free to reach out to us on GitHub: GitHub · Where software is built
Base Board | B101 (default for reCamera 2002) | B3_POE (default for reCamera PoE) | |
I/O | Ethernet | 100Mbps | 100Mbps with PoE |
USB | USB Type-C(2.0) | ||
Button | 1x Reset Button, 1x Boot Button | ||
Fill Light | 0.3w White Light | / | |
LED Indicator | 1x Power indicator, 1x eMMC status indicator, 1x CPU status(User LED) | ||
I/O Port | / | 3 I/O Ports 487,488,490 | |
Power | 5V/1A USB Type C | ||
Support SD Card | Yes | / | |
The project conducts target detection using the YOLO11n model built into reCamera. It performs fuzzy processing on personnel targets and displays a heat map effect. All of this is handled locally within reCamera! And reCamera will send the detected data to the locally running Influxdb database. Then, Grafana reads the data from the Influxdb database to display real-time data dashboards.
An AI-based remote wireless monitoring system using Wi-Fi HaLow. It combines edge AI vision with long-range, low-power wireless communication to enable real-time detection, data transmission, and monitoring in remote or infrastructure-limited environments such as farms, factories, and outdoor sites.
Tutorial: AI Remote Wireless Monitor System with Wifi HaLow | Seeed Studio Wiki
This project uses Seeed's reCamera to detect parking slot occupancy in real-time. It features multi-frame stabilization to avoid flickering and displays results (free/occupied counts) directly on the video stream. The entire workflow runs automatically on the device via a pre-configured Node-RED setup.
Tutorial: AI Parking Slot Monitoring Demo with reCamera | Seeed Studio Wiki
Using its built-in pose detection model, reCamera can recognize your hand and body movements in real time and convert them into game actions, no controllers, no wearables, just pure gesture play. Wave your hand to jump, raise your arm to attack, or lean left and right to dodge obstacles.
Tutorial: Play Subway Surfers with body sensor control | Seeed Studio Wiki
| HSCODE | 8529904900 |
| USHSCODE | 8525895050 |
| UPC | |
| EUHSCODE | 8517600000 |
| COO | CHINA |
reCamera Base Board with PoE | x1 |
Ethernet Cable | x1 |
6 Pin Cable | x1 |
plastic Cover | x1 |
M2x10 screw | x4 |
reCamera 2002 Base Board with PoE features PoE support. It also provides three GPIO ports for easy integration with other MCU, SoCs. reCamera is the go-to AI camera for YOLO at the edge.