Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Price Increase Announcement
Date: February 28, 2026

Due to surging demand for modules and SSDs, prices for reComputer and reServer Jetson devices will increase by approximately $50 to $400 in the coming weeks. Please confirm your requirements and place your orders promptly to secure your stock.

Note

  • The reComputer J3010 is equipped with the same NVIDIA Jetson Orin Nano 4GB production module. You can perform a self - upgrade to Jetpack 6.2. Once upgraded, you'll instantly experience a significant boost in computing power, with the performance leaping from 20 Tops to 34 Tops, offering capabilities comparable to those of the NVIDIA Jetson Orin Nano Super Developer Kit.
  • For optimal performance with reComputer, we recommend using 128GB / 256GB / 512GB / 1TB SSDs from Seeed. Since some SSDs on the market may only be compatible with specific JetPack versions which may cause the device to fail to function properly, and this issue is also present with official NVIDIA dev kits.
  • If you are looking for the version with power adapter, please check out reComputer J3010 Edge device
 

reComputer J3010 (original with JP5.1.3)

reComputer J3010 (super with JP6.2)

GPU

NVIDIA Ampere architecture

512 CUDA Cores

16 Tensor Cores

635 MHz

NVIDIA Ampere

architecture

512 CUDA Cores

16 Tensor Cores

1,020MHz

AI PERF

20 INT8 TOPS (Sparse)

10 INT8 TOPS (Dense)

34 TOPS (Sparse)

17 TOPS (Dense)

CPU

6-core Arm Cortex-

A78AE v8.264-bit CPU

1.5 GHz

6-core Arm Cortex-

A78AE v8.264-bit CPU

1.7 GHz

Memory

8GB 128-bit LPDDR5

68GB/s

8GB 128-bit LPDDR5

102GB/s

MODULE POWER

7W|10W

7W|10W|25W

Specification

Jetson Orin Nano System on Module

AI Performance

reComputer J3011 - Jetson Orin Nano 8GB, up to 67 TOPS

reComputer J3010 - Jetson Orin Nano 4GB, up to 34 TOPS

GPU

1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores (Orin Nano 8GB)

512-core NVIDIA Ampere architecture GPU with 16 Tensor Cores (Orin Nano 4GB)

CPU

6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3

Memory

8GB 128-bit LPDDR5 68 GB/s (Orin Nano 8GB)

4GB 64-bit LPDDR5 34 GB/s (Orin Nano 4GB)

Video Encoder

1080p30 supported by 1-2 CPU cores

Video Decoder

1x 4K60 (H.265) | 2x 4K30 (H.265) | 5x 1080p60 (H.265) | 11x 1080p30 (H.265)

Carrier Board

Storage

1x M.2 Key M PCIe (M.2 NVMe 2280 SSD 128G included)

Networking

Ethernet

1x RJ-45 Gigabit Ethernet (10/100/1000M)

M.2 KEY E

1x M.2 Key E(pre-installed 1x Wi-Fi/Bluetooth combo module)

I/O

USB

4x USB 3.2 Type-A (10Gbps), 1x USB2.0 Type-C (Device Mode)

Camera

2x CSI (2-lane 15pin)

Display

1x HDMI 2.1

Fan

1x 4 pin Fan Connector (5V PWM)

CAN

1x CAN

Multifunctional Port

1x 40-Pin Expansion header

1x 12-Pin Control and UART header

RTC

1x RTC 2-pin, supports CR1220 but not included

Power

9-19V DC

Mechanical

Dimensions (W x D x H)

130mm x 120mm x 58.5mm (with case)

Installation

Desk, wall-mounting

Operating Temperature

-10℃~60℃

Warranty

1 Year

Hardware Overview

  • Desktop, Wall Mount, Expandable, or Fit in Anywhere

Application

Application Fields:

AI Video Analytics

Machine Vision

Autonomous Mobile Robot (AMR)

Generative AI

● Capable of Bringing Generatie AI to the Edge

Now you can build AI agents capable of processing large amounts of live or archived videos and images with Vision-Language Models (VLM) such as LLaVA, this new AI agents help nearly every industry summarize, search, and extract actionable insights from video using natural language.

● Build Multi-streams AI Video Analytics

For building video analytics, Jetson Orin Nano incorporates the NVIDIA Multi-Standard Video Decoder. This video decoder accelerates video decode, supporting low resolution mobile content, Standard Definition (SD), High Definition (HD) and UltraHD (8K, 4K, etc.) reComputer J3010 can take 11x1080p30 streams. See our tested YOLOv8 performance using NVIDIA Deepstream of single model and multi model on multi streams.

● Fastest Way to Deploy Generative AI and Computer Vision Models

We have jetson-example prepared for you! It offers one-line deploy projects edge AI applications of generative AI including Ollama, Llama3; computer vision including YOLOv8; and others. We have configured all environment for you to provides single command deployment of projects.

Certification

HSCODE8471419000
USHSCODE8517180050
UPC
EUHSCODE8471707000
COOCHINA

Part List

reComputer J3010 (System Installed)

x1

reComputer J3010 (w/o power adapter) - Edge AI Computer with NVIDIA® Jetson™ Orin™ Nano 4GB (Support Super Mode)

SKU 110110187

Powerful and compact edge AI device with NVIDIA® Jetson Orin™ Nano SoM, pre-built Jetpack 5.1.1(super with JP6.2), 128GB SSD, 4x USB 3.2, HDMI, GbE, carrier board also includes M.2 key E for WIFI, M.2 Key M for SSD, RTC, CAN, 40-pin and more.

Series
Wireless Connector
Processor
Memory
Power Adapter
GMSL
USD$644.00
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy