
Price Increase Announcement
Date: February 28, 2026
Due to surging demand for modules and SSDs, prices for reComputer and reServer Jetson devices will increase by approximately $50 to $400 in the coming weeks. Please confirm your requirements and place your orders promptly to secure your stock.
Note
reComputer J3011 (original with JP5.1.3) | reComputer J3011 (super with JP6.2) | |
GPU | NVIDIA Ampere architecture 1,024 CUDA Cores 32 Tensor Cores 635 MHz | NVIDIA Ampere architecture 1,024 CUDA Cores 32 Tensor Cores 1,020MHz |
AI PERF | 40 INT8 TOPS (Sparse) 20 INT8 TOPS (Dense) | 67 TOPS (Sparse) 33 TOPS (Dense) |
CPU | 6-core Arm Cortex- A78AE v8.264-bit CPU 1.5 GHz | 6-core Arm Cortex- A78AE v8.264-bit CPU 1.7 GHz |
Memory | 8GB 128-bit LPDDR5 68GB/s | 8GB 128-bit LPDDR5 102GB/s |
MODULE POWER | 7W|15W | 10W|15W|25W |
Jetson Orin Nano System on Module | ||
AI Performance | reComputer J3011 - Jetson Orin Nano 8GB, up to 67 TOPS | |
GPU | 1024-core NVIDIA Ampere architecture GPU with 32 Tensor Cores (Orin Nano 8GB) | 512-core NVIDIA Ampere architecture GPU with 16 Tensor Cores (Orin Nano 4GB) |
CPU | 6-core Arm® Cortex®-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3 | |
Memory | 8GB 128-bit LPDDR5 68 GB/s (Orin Nano 8GB) | 4GB 64-bit LPDDR5 34 GB/s (Orin Nano 4GB) |
Video Encoder | 1080p30 supported by 1-2 CPU cores | |
Video Decoder | 1x 4K60 (H.265) | 2x 4K30 (H.265) | 5x 1080p60 (H.265) | 11x 1080p30 (H.265) | |
Carrier Board | ||
Storage | 1x M.2 Key M PCIe (M.2 NVMe 2280 SSD 128G included) | |
Networking | Ethernet | 1x RJ-45 Gigabit Ethernet (10/100/1000M) |
M.2 KEY E | 1x M.2 Key E(pre-installed 1x Wi-Fi/Bluetooth combo module) | |
I/O | USB | 4x USB 3.2 Type-A (10Gbps), 1x USB2.0 Type-C (Device Mode) |
Camera | 2x CSI (2-lane 15pin) | |
Display | 1x HDMI 2.1 | |
Fan | 1x 4 pin Fan Connector (5V PWM) | |
CAN | 1x CAN | |
Multifunctional Port | 1x 40-Pin Expansion header 1x 12-Pin Control and UART header | |
RTC | 1x RTC 2-pin, supports CR1220 but not included | |
Power | 9-19V DC | |
Mechanical | Dimensions (W x D x H) | 130mm x 120mm x 58.5mm (with case) |
Installation | Desk, wall-mounting | |
Operating Temperature | -10℃~60℃ | |
Warranty | 1 Year | |
AI Video Analytics
Machine Vision
Autonomous Mobile Robot (AMR)
Generative AI
Now you can build AI agents capable of processing large amounts of live or archived videos and images with Vision-Language Models (VLM) such as LLaVA, this new AI agents help nearly every industry summarize, search, and extract actionable insights from video using natural language.
For building video analytics, Jetson Orin Nano incorporates the NVIDIA Multi-Standard Video Decoder. This video decoder accelerates video decode, supporting low resolution mobile content, Standard Definition (SD), High Definition (HD) and UltraHD (8K, 4K, etc.) reComputer J3011 can take 11x1080p30 streams. See our tested YOLOv8 performance using NVIDIA Deepstream of single model and multi model on multi streams.
We have jetson-example prepared for you! It offers one-line deploy projects edge AI applications of generative AI including Ollama, Llama3; computer vision including YOLOv8; and others. We have configured all environment for you to provides single command deployment of projects.
reComputer J3011 (System Installed) | x1 |
Powerful and compact edge AI device with NVIDIA® Jetson Orin™ Nano SoM, pre-built Jetpack 5.1.1(super with JP6.2), 128GB SSD, 4x USB 3.2, HDMI, GbE, carrier board also includes M.2 key E for WIFI, M.2 Key M for SSD, RTC, CAN, 40-pin and more.
[Discount on First 5 Only] From the 6th unit onward, the original price will apply.