
| Product | reComputer J601 Carrier Board | |
| Storage | 1x M.2 Key M slot | |
| Networking | 1x M.2 Key E slot for WiFi/Bluetooth module 1x M.2 Key B slot for 4G/5G module | |
| I/O | USB | 4x USB 3.2 Type-A (10Gbps); 1x USB 3.0 Type-C (Recovery); 1x USB 2.0 Type-C (Debug); |
| RJ45 | 4x 10G Ethernet | |
| GMSL | 8x GMSL2 (MAX96712 as deserializer) | |
| CAN | 4x CAN (CAN-FD supported) | |
| RS485 | 1x RS-485 | |
| RS232/422/485 | 1x RS-232/422/485 | |
| I2S | 1x I2S | |
| I2C | 1x I2C | |
| Audio | 1x MIC 1x Audio Output | |
| GPI/GPO | 4x GPI 4x GPO | |
| Display | 1x HDMI 2.1 | |
| Fan | 2x 4 pin Fan Connector (12V PWM) | |
| Button | 1x Reset Button; 1x Recovery Button | |
| RTC | 1x RTC 2-pin | |
| Power | 1 x XT30 Connector (19-48V DC) | |
| Mechanical | Dimensions (W x D) | 168mm x 155mm |
| Weight | 312g | |
| Installation | Desk, wall-mounting | |
| Operating Temperature | -10℃~60℃ (with thermal grease) -10℃~55℃ (with thermal pad) | |
| Warranty | 2 Year | |
Compatible GMSL Cameras supported in Jetpack
| Manufactuer | Model | Resolution |
| Sensing | SG3S-ISC031C-GMSL2F | 1920H*1536V |
| SG2-AR0233C-5200-G2A | 1920H*1080V | |
| SG2-IMX390C-5200-G2A | 1920H*1080V | |
| SG8S-AR0820C-5300-G2A | 3840H*2160V | |
| Orbbec | Orbbec Gemini 335Lg | 3D |
reComputer J601 offers all necessary I/O's for humanoid development, such as CAN, 10Gb Ethernet, RS485, Audio etc. Along with NVIDIA Jetson AGX Thor modules, reComputer J601 serves as the onboard state-of-the-art "brain" for these machines, enabling them to perceive, reason, plan, and act in real-time.
Jetson Thor is the edge platform purpose-built for physical AI, transforms VLA models from research curiosities into production-ready intelligence. It eliminates the cost, complexity, and latency of external GPU dependency. It enables robots that understand natural language, perceive complex environments, and act with human-like fluidity. And it does all of this at the edge—secure, responsive, and scalable. NVIDIA provides a seamless end-to-end workflow for VLA development on Jetson Thor. The Isaac GR00T foundation model family—including GR00T N1.5, N1.6, and N1.7—offers cutting-edge VLA capabilities that bridge perception and execution. With JetPack 7.x, CUDA 13, and TensorRT acceleration, developers can fine-tune models on cloud infrastructure and deploy them directly to Thor with minimal friction.
Jetson AGX Thor brings server-class AI inference directly to the factory floor. It enables robots that visually inspect products, understand verbal instructions, and coordinate with other machines simultaneously—all without offloading processing to the cloud. Equipped with a rich array of I/O interfaces—including 10Gb Ethernet, GMSL, and RS-485—the reComputer J601 serves simultaneously as a sensor hub and a real-time processing platform, enabling rapid deployment and production-ready integration.
Jetson AGX Thor brings server-class reasoning to the factory floor, the warehouse, and the inspection line. It enables AI agents that don't just answer questions, but also take action. Paired with NVIDIA Nemoclaw, NVIDIA provides a complete, production-grade agentic AI software stack. So reComputer J601 can be your AI agent on the edge without burning tokens. It can monitor, decide, coordinate, and execute. And it does it all at the edge—secure, responsive, and scalable.
| Seeed Carrier Board (reComputer J601) | x1 |
| GMSL Extension Board (GMSL x4) | x2 |
| XT30 to DC power cable | x1 |
| USB Type-C to Type-A cable | x1 |
| GH-1.25 4-pin 100mm JST Cable | x6 |
| GH-1.25 6-pin 100mm JST Cable | x3 |
| M3*25 Stud | x4 |
reComputer J601 is a compact yet powerful edge AI carrier board for Jetson AGX Thor modules, delivering up to 2070 TFLOPS.
Built for embodied AI development and production, it features M.2 Key E/M/B, 4x 10Gb RJ45, 4×USB 3.2, HDMI 2.1, 8×GMSL, and various IO's, ensuring seamless integration. It can be served as brain of humanoid. Supporting LLM & Physical AI frameworks like NVIDIA Isaac, Hugging Face, PyTorch, and ROS2/1, it bridges AI and robotics. With optimized real-time processing, it can run vision AI, VLA, and multimodal models, unlocking advanced AI for edge devices.