
Note: The R1000 has been upgraded to version 1.1. For detailed upgrade information, please refer to the Wiki: R1000_v1_1_description
Price Increase Announcement
Date: March 2, 2026
Due to increased demand for modules and SSDs, reComputer' pricing is expected to rise by approximately \$20–\$80 in the coming weeks. Please confirm your orders and requirements accordingly to help secure availability.
reComputer R1000 provides flexible IoT wireless communication(4G, LoRa®, Wi-Fi/BLE, Zigbee) and essential functional modules (GPS, UPS, TPM2.0, PoE, SSD, etc.).
| Parameter | Description |
| Hardware Spec | |
| Product Series | R1000 |
| CPU | Raspberry Pi CM4, Quad-core Cortex-A72@ 1.5GHz |
| Operating System | Raspbian, Ubuntu, Debian |
| RAM | 8GB |
| eMMC | 64GB |
| System Spec | |
| Input | 2-pin Terminal Block |
| PoE | IEEE 802.3af Standard 12.95W PoE* |
| Supply Voltage(AC/DC) | 12~24V AC/9~36V DC |
| Overvoltage Protection | 40V |
| Power Consumption | Idle:2.88W; Full Load:5.52W |
| Power Switch | No |
| Reboot Switch | Yes |
| Interface | |
| Ethernet | 1 x 10/100/1000 Mbps (supports PoE*) |
| 1 x 10/100 Mbps IEEE802.3/802.3u | |
| USB | 2 x USB-A 2.0 Host |
| 1 x USB-C 2.0 (For flashing OS) | |
| RS485 | 3 x 3-pin Terminal Block (isolated) |
| HDMI | 1 x HDMI 2.0 |
| SIM Card Slot | supports Standard SIM Card |
| M.2 Slot | supports M.2 NVMe SSD |
| LED | 6 x LED indicators |
| Buzzer | 1 |
| Reset Button | 1 |
| HDMI | 1 x HDMI 2.0 |
| Wireless Communication | |
| LoRa® | USB LoRa®*/SPI LoRa®* |
| Wi-Fi 2.4/5.0 GHz | On-chip Wi-Fi |
| 4G Cellular | 4G LTE* |
| Zigbee | USB Zigbee* |
| Standards | |
| EMC | ESD: EN61000-4-2, Level 3 |
| EFT: EN61000-4-4, Level 2 | |
| Surge: EN61000-4-5, Level 2 | |
| Certification | CE, FCC |
| TELEC | |
| RoHS | |
| Ambient Conditions | |
| Ingress Protection | IP40 |
| Operating Temperature | -30~70 °C |
| Operating Humidity | 10~95% RH |
| Storage Temperature | -40~80 °C |
| Others | |
| Supercapacitor UPS | SuperCAP UPS LTC3350 Module* |
| Hardware Watchdog | 1~255s |
| RTC | High Accuracy RTC |
| Security | Encryption Chip TPM 2.0* |
| ATECC608A | |
| Heat Dissipation | Fanless |
| Warranty | 2 years |
| Production Lifetime | Until at least December 2034 |
| Statement | Options marked with * require additional purchase according to the accessories list. |
The reComputer R1000 boasts up to 8GB RAM for processing numerous data points efficiently, along with multiple isolated RS485 channels, versatile interfaces and various wireless communication protocols.
The application of the reComputer R1000 spans five key areas: First Look Guide, Industrial Edge, Fleet Management, Cloud Solutions, and Computer Vision. It integrates technologies such as NodeRed, FUXA, FIN, N3uron, balena, Home Assistant, AWS IoT Core, and Ultralytics Computer Vision.
| HSCODE | 8471504090 |
| USHSCODE | 8517180050 |
| UPC | |
| EUHSCODE | 8471707000 |
| COO | CHINA |
| reComputer R1000 | x 1 |
| DIN-rail clip | x 1 |
| Screw Pack | x 1 |
| DC Power Female Jack to Screw Terminal Adapter | x 1 |
| 3-pin Terminal Block Connector(Male) | x 3 |
| 120Ω Resistor | x 5 |
| User Manual | x 1 |
reComputer R1000 is a powerful and flexible industry Raspberry Pi IoT gateway & controller, CM4-powered, with AI capabilities. With 3\*RS485, dual-ethernets, BACnet, and Modbus support, equipped with all the necessary features that a robust and reliable industrial edge IoT device needs. With compatibility with *AI NPU accelerator*, it's a perfect fit for remote access control, especially BMS, BAS, and iBMS.