
Note:
reComputer R1100 provides flexible IoT wireless communication(4G, LoRa®, Wi-Fi/BLE, Zigbee) and essential functional modules (GPS, UPS, TPM2.0, PoE, SSD, etc.).
Parameter | Description | |
Hardware Spec | ||
Product Series | R1100 Series | R1000 Series |
CPU | Raspberry Pi CM4, Quad-core Cortex-A72@ 1.5GHz | |
Operating System | Raspbian, Ubuntu, Debian | Raspbian, Ubuntu, Debian |
RAM | 1GB/2GB/4GB/8GB | |
eMMC | 8GB/16GB/32GB | |
System Spec | ||
Power Input | DC 9V~36V, 2-pin Terminal Block | AC12~24V/ DC 9~36V, 2-pin Terminal Block |
PoE(as powered device) | IEEE 802.3af Standard 12.95W PoE* | |
Power Consumption | Idle:2.88W; Full Load:5.52W | |
Power Switch | No | |
Reboot Switch | Yes | |
Interface | ||
Ethernet | 1 x 10/100/1000 Mbps (Supports PoE*) | |
1 x 10/100 Mbps IEEE802.3/802.3u | ||
USB | 2 x USB-A 2.0 Host | |
1 x USB-C 2.0 (For flashing OS) | ||
RS485 | 2x RS485(Isolated) | 3x RS485(Isolated) |
RS232 | 2x RS232(Isolated) | / |
DI | 2 x Isolated DI Ports | / |
Input Voltage: 5~24V DC | ||
DO | 2 x Isolated DO Ports | / |
Output Voltage: <60V DC | ||
HDMI | 1 x HDMI 2.0 | |
SIM Card | 1x Nano SIM Card Slot(Internal) | 1x Standard SIM card slot |
SD Card | 1x Micro SD Card Slot | / |
SSD Card | 1x M.2 NVMe SSD Slot 2280-M Key | |
LED | 12 x LED Indicators | 6 x LED indicators |
Buzzer | 1 | |
Reset Button | 1 | |
Wireless Communication | ||
Wi-Fi 2.4/5.0 GHz | On-chip Wi-Fi | |
BLE 5.0 | On-chip BLE | |
LoRa®* | USB LoRa®*/SPI LoRa®* | |
4G Cellular* | 4G LTE* | |
Zigbee* | Zigbee* Module | |
Standards | ||
EMC | ESD: EN61000-4-2, Level 3 | |
EFT: EN61000-4-4, Level 2 | ||
Surge: EN61000-4-5, Level 2 | ||
Certification | CE | |
FCC | ||
TELEC | ||
RoHS | ||
Ambient Conditions | ||
Ingress Protection | IP40 | |
Operating Temperature | -30~70 °C | |
Operating Humidity | 10~95% RH | |
Storage Temperature | -40~80 °C | |
Others | ||
Supercapacitor UPS* | SuperCAP UPS LTC3350 Module* | |
Hardware Watch Dog | 1~255s | |
RTC | High Accuracy RTC | |
Security | Encryption Chip TPM 2.0*/ATECC608A | |
Heat Dissipation | Fanless | |
Warranty | 2 years | |
Production Lifetime | Until December 2034 | |
Statement | Options marked with * require additional purchase according to the accessories list. | |
The application of the reComputer R1100 spans five key areas
| reComputer R1100 | x1 |
| DIN-rail clip | x1 |
| Screw Pack | x1 |
| DC Power Female Jack to Screw Terminal Adapter | x1 |
| 9*2-pin Terminal Block Connector (Male) | x1 |
| 120Ω Resistor | x5 |
| User Manual | x1 |
The reComputer R1100, powered by Raspberry Pi CM4, is an adaptable edge IoT gateway with AI capabilities. It features comprehensive industrial interfaces (2x Ethernet, 2xUSB, 2xRS485, 2xRS232, 2xDI and 2xDO) and flexible wireless connectivity options (4G, LoRa®, Wi-Fi/BLE), making it ideal for diverse industrial applications.