Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note: 

reComputer R1100 provides flexible IoT wireless communication(4G, LoRa®, Wi-Fi/BLE, Zigbee) and essential functional modules (GPS, UPS, TPM2.0, PoE, SSD, etc.).

Price Increase Announcement
Date: March 2, 2026
Due to increased demand for modules and SSDs, reComputer' pricing is expected to rise by approximately $20–$80 in the coming weeks. Please confirm your orders and requirements accordingly to help secure availability.

  •  

Specification

Parameter

Description

Hardware Spec

 

Product Series

R1100 Series

R1000 Series

CPU

Raspberry Pi CM4, Quad-core Cortex-A72@ 1.5GHz

Operating System

Raspbian, Ubuntu, Debian

Raspbian, Ubuntu, Debian

RAM

1GB/2GB/4GB/8GB

eMMC

8GB/16GB/32GB

System Spec

 

Power Input

DC 9V~36V, 2-pin Terminal Block

AC12~24V/ DC 9~36V, 2-pin Terminal Block

PoE(as powered device)

IEEE 802.3af Standard 12.95W PoE*

Power Consumption

Idle:2.88W; Full Load:5.52W

Power Switch

No

Reboot Switch

Yes

Interface

 

Ethernet

1 x 10/100/1000 Mbps (Supports PoE*)

1 x 10/100 Mbps IEEE802.3/802.3u

USB

2 x USB-A 2.0 Host

1 x USB-C 2.0 (For flashing OS)

RS485

2x RS485(Isolated)

3x RS485(Isolated)

RS232

2x RS232(Isolated)

/

DI

2 x Isolated DI Ports

/

Input Voltage: 5~24V DC

DO

2 x Isolated DO Ports

/

Output Voltage: <60V DC

HDMI

1 x HDMI 2.0

SIM Card

1x Nano SIM Card Slot(Internal)

1x Standard SIM card slot

SD Card

1x Micro SD Card Slot

/

SSD Card

1x M.2 NVMe SSD Slot 2280-M Key

LED

12 x LED Indicators

6 x LED indicators

Buzzer

1

Reset Button

1

Wireless Communication

 

Wi-Fi 2.4/5.0 GHz

On-chip Wi-Fi

BLE 5.0

On-chip BLE

LoRa®*

USB LoRa®*/SPI LoRa®*

4G Cellular*

4G LTE*

Zigbee*

Zigbee* Module

Standards

 

EMC

ESD: EN61000-4-2, Level 3

 

EFT: EN61000-4-4, Level 2

 

Surge: EN61000-4-5, Level 2

Certification

CE

 

FCC

 

TELEC

 

RoHS

Ambient Conditions

 

Ingress Protection

IP40

Operating Temperature

-30~70 °C

Operating Humidity

10~95% RH

Storage Temperature

-40~80 °C

Others

  

Supercapacitor UPS*

SuperCAP UPS LTC3350 Module*

Hardware Watch Dog

1~255s

RTC

High Accuracy RTC

Security

Encryption Chip TPM 2.0*/ATECC608A

Heat Dissipation

Fanless

Warranty

2 years

Production Lifetime

Until December 2034

Statement

Options marked with * require additional purchase according to the accessories list.

Hardware Overview

Application

The application of the reComputer R1100 spans five key areas

Certification

HSCODE8537109090
USHSCODE8517620090
UPC
EUHSCODE8471707000
COOCHINA

Part List

reComputer R1100x1
DIN-rail clipx1
Screw Packx1
DC Power Female Jack to Screw Terminal Adapterx1
9*2-pin Terminal Block Connector (Male)x1
120Ω Resistorx5
User Manualx1

reComputer R1113-10 - Raspberry Pi IoT Gateway & Controller, CM4-Powered, AI Capable| 2GB RAM, 8GB eMMC

SKU 113991375

The reComputer R1100, powered by Raspberry Pi CM4, is an adaptable edge IoT gateway with AI capabilities. It features comprehensive industrial interfaces (2x Ethernet, 2xUSB, 2xRS485, 2xRS232, 2xDI and 2xDO) and flexible wireless connectivity options (4G, LoRa®, Wi-Fi/BLE), making it ideal for diverse industrial applications.

USD$240.90
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy