Price Increase Announcement
Date: February 28, 2026
Due to surging demand for modules and SSDs, prices for reComputer and reServer Jetson devices will increase by approximately $50 to $400 in the coming weeks. Please confirm your requirements and place your orders promptly to secure your stock.
Note: To use carrier board in super mode, users would need to design thier own heat dissipation solutions (Thermal Design Guide Provided in Documents section).
Jetson Modules Performance with Super Mode
Carrier Board | ||
Supported Jetson Module | Jetson Orin Nano/Orin NX | |
Supported Module Power | 7W | 10W | 15W | 20W | 25W | 40W | |
Storage | 1x M.2 KEY M PCIe | |
Networking | M.2 KEY E | 1x M.2 Key E for WiFi/Bluetooth module |
M.2 KEY B | 1x M.2 Key B for 5G module | |
Ethernet | 2x RJ45 Gigabit Ethernet | |
I/O | USB | 6x USB 3.2 Type-A (5Gbps); 1x USB 3.0 Type-C (Host/DP 1.4) 1x USB 2.0 Type-C (Device Mode/Debug); |
Camera | 1x 4 in 1 GMSL2(mini fakra)(optional board) | |
CAN | 2x CAN0(XT30(2+2)) 3x CAN1(4-Pin GH-1.25 Header) | |
Display | 1x DP1.4(Type C Host) | |
UART | 1 x UART 4-Pin GH-1.25 Header | |
I2C | 2x I2C 4-Pin GH-1.25 Header | |
Fan | 1x 4-Pin Fan Connector (5V PWM) 1x 4-Pin Fan Connector (12V PWM) | |
Extension Port | 1x Camera Expansion Header(for GMSL2 board) | |
RTC | 1x RTC 2-pin 1x RTC Socket | |
LED | 3x LED(PWR, ACT and User LED) | |
Pinhole Button | 1x PWR 1x RESET | |
DIP Switch | 1x REC | |
Antenna Hole | 5x Antenna Hole | |
Power | 19-54V XT30(2+2) (XT30 to 5525 DC Jack Cable included) | |
Jetpack Version | Supported Jetpack 6.2 | |
Mechanical | Dimensions (W x D x H) | 115mm x 115mm x 38mm |
Weight | 200g | |
Installation | Desk, Wall-mounting | |
Operating Temperature | -20℃~60℃(25W Mode) -20℃~55℃(MAXN Mode) (with reComputer Robotics heat sink with fan) | |
Warranty | 2 Years | |
Certification | RoHS, REACH, CE, FCC, UKCA, KC | |
| ||
Voltage | 19-54V | 9-20V |
USB | 6x USB 3.0/3.2 Type-A | 4x USB 3.2 Type-A |
CAN | 2x CAN | 1x CAN |
GMSL | GMSL Extension available 4-lane CSI | N/A |
Pricing | $189 | $259 |
Jetson Platform Services provide a platform to simplify development, deployment and management of Edge AI applications on NVIDIA Jetson like BEV sensing demo with 4 USB cameras.
Such as AMR, smart retail, industrial automation, and video surveillance, smart video analysis scenario
We have Jetson-example prepared for you! It offers one-line deploy projects edge AI applications of generative AI including Ollama, Llama3; computer vision including YOLOv8, and others. We have configured all environment for you to provides single command deployment of projects.
reComputer Robotics J401 Carrier Board x 1 | x1 |
Power Supply and JST expansion board x 1 | x1 |
XT30 to DC cable x 1 | x1 |
USB Cable, Type A to Type C x 1 | x1 |
Heat Sink for expansion board | x 1 |
Stud(M3*30) | x 5 |
M3 Hexagon nut | x 5 |
Screw(CM2.5*L.4) for Jetson Module and M.2 Key M | x 3 |
Screw(CM2*3.0) for M.2 Key E | x 1 |
Stud(M2*2.0) for M.2 Key B | x 1 |
Screw(CM3*4.0) for M.2 Key B | x 1 |
User Manual | x 1 |
The reComputer Robotics J401 is a compact, high-performance edge AI carrier board designed for advanced robotics. Compatible with NVIDIA Jetson Orin Nano/Orin NX modules in Super/MAXN mode, it delivers up to 157 TOPS of AI performance. Supported JetPack 6.2 and Linux BSP, it ensures seamless deployment, serving as a powerful robotic brain capable of processing complex data from various sensors.