
Jetson Modules Performance with Super Mode
Carrier Board | ||
Supported Jetson Module | Jetson Orin Nano/Orin NX | |
Supported Module Power | 7W | 10W | 15W | 20W | 25W | 40W | |
Storage | 1x M.2 KEY M PCIe | |
Networking | M.2 KEY E | 1x M.2 Key E for WiFi/Bluetooth module |
M.2 KEY B | 1x M.2 Key B for 5G module | |
Ethernet | 2x RJ45 Gigabit Ethernet | |
I/O | USB | 6x USB 3.2 Type-A (5Gbps); 1x USB 3.0 Type-C (Host/DP 1.4) 1x USB 2.0 Type-C (Device Mode/Debug); |
Camera | 1x 4 in 1 GMSL2(mini fakra)(optional board) | |
CAN | 2x CAN0(XT30(2+2)) 3x CAN1(4-Pin GH-1.25 Header) | |
Display | 1x DP1.4(Type C Host) | |
UART | 1 x UART 4-Pin GH-1.25 Header | |
I2C | 2x I2C 4-Pin GH-1.25 Header | |
Fan | 1x 4-Pin Fan Connector (5V PWM) 1x 4-Pin Fan Connector (12V PWM) | |
Extension Port | 1x Camera Expansion Header(for GMSL2 board) | |
RTC | 1x RTC 2-pin 1x RTC Socket | |
LED | 3x LED(PWR, ACT and User LED) | |
Pinhole Button | 1x PWR 1x RESET | |
DIP Switch | 1x REC | |
Antenna Hole | 5x Antenna Hole | |
Power | 19-54V XT30(2+2) (XT30 to 5525 DC Jack Cable included) | |
Jetpack Version | Jetpack 6.2 | |
Mechanical | Dimensions (W x D x H) | 115mm x 115mm x 38mm |
Weight | 200g | |
Installation | Desk, Wall-mounting | |
Operating Temperature | -20℃~60℃(25W Mode) -20℃~55℃(MAXN Mode) (with reComputer Robotics heat sink with fan) | |
Warranty | 2 Years | |
Certification | RoHS, REACH, CE, FCC, UKCA, KC | |
Humanoid Robot & Manipulation:
Serving as a powerful brain for humanoid robots, the reComputer Robotics series delivers rich perception with precise motion control. Emulating human-like sensing, dexterity, mobility and whole-body coordination—seamlessly collaborating with people to get tasks done.
Autonomous Robots, AMRs/ AGVs/ Logistics Robots:
High-Performance Vision for Robotics:
Combining a GMSL 2 camera with a reComputer Robotics enables advanced vision-based robotics. Sensing 3MP GMSL 2 camera supports real-time object detection, panoramic environment awareness, and multi-camera 3D reconstruction . The high-bandwidth, low-latency GMSL 2 link supports long cable runs and multi-camera setups, while the Jetson Orin NX delivers real-time AI processing for perception, mapping, and control.
3D Vision and GMSL 2 Connectivity for Robotics:
The reComputer Robotics GMSL Extension supports the Orbbec Gemini 335LG Stereo Vision 3D Camera, providing accurate real-time 3D perception for advanced robotics. With the MAX96712 deserializer and mini-FAKRA connector, it ensures secure, low-latency, and reliable data transmission, ideal for AMRs, robotic arms, and collaborative robots. Precise depth sensing enables smarter navigation, robust object recognition, and reliable obstacle avoidance across mobile robots, delivery systems, and shelf-stocking applications.
We have Jetson-example prepared for you! It offers one-line deploy projects edge AI applications of generative AI including Ollama, Llama3; computer vision including YOLOv8, and others. We have configured all environment for you to provides single command deployment of projects.
reComputer Robotics J401 Carrier Board x 1 | x1 |
Power Supply and JST expansion board x 1 | x1 |
XT30 to DC cable x 1 | x1 |
USB Cable, Type A to Type C x 1 | x1 |
Heat Sink for expansion board | x 1 |
Stud(M3*30) | x 5 |
M3 Hexagon nut | x 5 |
Screw(CM2.5*L.4) for Jetson Module and M.2 Key M | x 3 |
Screw(CM2*3.0) for M.2 Key E | x 1 |
Stud(M2*2.0) for M.2 Key B | x 1 |
Screw(CM3*4.0) for M.2 Key B | x 1 |
User Manual | x 1 |
The reComputer Robotics J401 is a compact, high-performance edge AI carrier board designed for advanced robotics. Compatible with NVIDIA Jetson Orin Nano/Orin NX modules in Super/MAXN mode, it delivers up to 157 TOPS of AI performance. Pre-installed with JetPack 6.2 and Linux BSP, it ensures seamless deployment, serving as a powerful robotic brain capable of processing complex data from various sensors.