NVIDIA® Jetson Orin™ Nano Module 4GB / 900-13767-0040-000
The NVIDIA Jetson Orin Nano 4GB module delivers up to 20 TOPS of AI performance in the smallest Jetson form-factor, with power configurable from 5W to 10W. This gives you up to 40X the performance of NVIDIA Jetson Nano and sets the new baseline for entry-level Edge AI.
YOU MAY LIKE THIS
PRODUCT DETAILS
The NVIDIA Jetson Orin Nano 4GB module delivers up to 20 TOPS of AI performance in the smallest Jetson form-factor, with power configurable from 5W to 10W. This gives you up to 40X the performance of NVIDIA Jetson Nano and sets the new baseline for entry-level Edge AI.
Features
High-performance GPU with advanced architecture:
- 512-core NVIDIA Ampere
- architecture GPU with
- 16 tensor cores
- 6-core Arm Cortex-A78AE v8.2
- 4GB 64-bit LPDDR5
- Support for external NVMe
Description
Bring next-level performance to your next edge AI or robotic innovation in a small, power-efficient form factor built for the edge. You get up to 20 TOPS of AI performance in the smallest NVIDIA Jetson™ form-factor, with power options between 5W and 15W. All in a powerful AI supercomputer with the original Jetson Nano™ footprint.
Customization
Seeed Agile ODM Service empowers device makers and integrators with our customizable services tailored to their specific hardware needs, including form factors, image flashing, and logo change.
Application
- Embedded Edge Computing
- Artificial Intelligence Applications
Specification
Feature |
Details |
AI Performance |
20 TOPS |
GPU |
512-core NVIDIA Ampere architecture GPU with 16 tensor cores |
Max GPU Freq.
|
625MHz |
CPU |
6-core Arm Cortex-A78AE v8.2 64-bit CPU 1.5MB L2 + 4MB L3 |
CPU Max Freq. |
1.5GHz |
Memory |
4GB 64-bit LPDDR5 34GB/s |
Storage |
(Supports external NVMe) |
Camera |
Up to 4 cameras (8 via virtual channels*) 8 MIPI CSI-2 lanes D-PHY 2.1 (up to 20Gbps) |
Video Encode |
1080p30 supported by 1-2 CPU cores |
Video Decode |
1x 4K60 (H.265) 2x 4K30 (H.265) 5x 1080p60 (H.265) 11x 1080p30 (H.265) |
PCIe |
1 x4 + 3 x1 (PCIe Gen3, Root Port, and Endpoint) |
USB |
3x USB 3.2 Gen2 (10Gbps) 3x USB 2.0 |
Networking |
1x GbE |
Display |
1x 4K30 multi-mode DP 1.2 (+MST)/eDP 1.4/HDMI 1.4 |
Other I/O |
3x UART, 2x SPI, 2x I2S, 4x I2C, 1x CAN, DMIC & DSPK, PWM, GPIOs |
Power |
7W - 10W |
Mechanical |
69.6mm x 45mm 260-pin SO-DIMM connector |
Part List
NVIDIA Jetson Orin Nano Module 4GB |
x1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |