NVIDIA® Jetson AGX Orin™ Module 64GB / 900-13701-0050-000
The NVIDIA Jetson AGX Orin 64GB module delivers up to 275 TOPS of AI performance with power configurable between 15W and 60W. This gives you more than 8X the performance of Jetson AGX Xavier in the same compact form factor for robotics and other autonomous machine use cases.
YOU MAY LIKE THIS
PRODUCT DETAILS
The NVIDIA Jetson AGX Orin 64GB module delivers up to 275 TOPS of AI performance with power configurable between 15W and 60W. This gives you more than 8X the performance of Jetson AGX Xavier in the same compact form factor for robotics and other autonomous machine use cases.
Features
High-performance GPU with advanced architecture:
- 2048-core NVIDIA Ampere architecture
- GPU with 64 tensor cores
- 2x NVDLA v2.0
- 12-core Arm Cortex-A78AE v8.2
- 64-bit CPU
- 64GB 256-bit LPDDR5
- 64GB eMMC 5.1
- PVA v2.0
Description
The NVIDIA® Jetson AGX Orin™ 64GB module delivers up to 275 TOPS of AI performance with power configurable between 15W and 60W. This gives you more than 8X the performance of Jetson AGX Xavier™ in the same compact form-factor for robotics and other autonomous machine use cases.
Customization
Seeed Agile ODM Service empowers device makers and integrators with our customizable services tailored to their specific hardware needs, including form factors, image flashing, and logo change.
Application
- Autonomous Vehicles
- Robots and Drones
- Industrial Automation and Machine Vision
- Education and Research
Specification
Feature |
Details |
AI Performance |
275 TOPS |
GPU |
2048 Core Ampere, with 64 Tensor Cores |
DL Accelerator |
(2x) NVDLA V2.0 |
Vision Accelerator |
(2x) 7-way VLIW Processor |
CPU |
12 core Arm Cortex-A78AE 3MB L2 + 6MB L3 |
Memory |
64GB 256-bit LPDDR5 @ 2133MHz 205 GB/s |
Storage |
64GB eMMC |
Video Encode |
2x 4K60 | 4x 4K30 | 8x 1080p60 | 16x 1080p30 (H.265) H.264, AV1 |
Video Decode |
1x 8K30 | 3x 4K60 | 7x 4K30 | 11x 1080p60| 22x 1080p30 (H.265) H.264, VP9, AV1 |
Camera |
16-lane MIPI CSI-2 connector |
Mechanical |
100mm x 87mm 699 pin connector |
Power |
15W - 60W |
Part List
NVIDIA Jetson AGX Orin Module 64GB |
x1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |